norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel or stainless steel.Version:Passivated.Note:Threaded inserts allow threaded holes which have been damaged, torn out or jammed to be used again or to be repaired, enabling expensive products to be saved from the scrap heap.

Threaded inserts are suitable for use in various materials, including light metals and castings.

Inserts with internal threads larger than M6 are supplied with four locking pins instead of two.

Permissible deviations:
The medium tolerance class applies to the threads listed, i.e. 6H for nut threads and 6g for bolt threads.
Other dimensions ±0.25 mm.

Technical information see operating instructions for threaded inserts.
Advantages:- Quick and easy installation.
- The insert is fixed with pins in order to prevent torsion due to twisting or vibrations.
- No other special tools are required besides the assembly tool.
Drawing reference:
1) locking pin
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07660 Threaded inserts 196 kB

Drawings

Threaded inserts

Item selection/filter

Order No.Main
material
D1
internal
thread
D2
external
thread
L
length
Core
drill Ø
Counter-
sink Ø
+0.25
Tap
size
Min.
thread
depth
Removal
drill
Ø
Removal
drilling
depth
Order No.
assembly tools
CADAcc.PriceOrder
07660-05steelM5M886,98,3M89,55,5407660-805  3.69 €
07660-06steelM6M10x1,25108,810,3M10x1,2511,57,54,807660-806  3.96 €
07660-08steelM8M12x1,251210,812,3M12x1,2513,59,54,807660-808  4.40 €
07660-08X1steelM8x1M12x1,251210,812,3M12x1,2513,59,54,807660-808  4.40 €
07660-10steelM10M14x1,51412,814,3M14x1,515,511,54,807660-810  5.47 €
07660-10X125steelM10x1,25M14x1,51412,814,3M14x1,515,511,54,807660-810  5.47 €
07660-12steelM12M16x1,51614,816,3M16x1,517,513,54,807660-812  7.03 €
07660-12X125steelM12x1,25M16x1,51614,816,3M16x1,517,513,54,807660-812  7.03 €
07660-105stainless steelM5M886,98,3M89,55,5407660-805  7.44 €
07660-106stainless steelM6M10x1,25108,810,3M10x1,2511,57,54,807660-806  7.25 €
07660-108stainless steelM8M12x1,251210,812,3M12x1,2513,59,54,807660-808  7.64 €
07660-108X1stainless steelM8x1M12x1,251210,812,3M12x1,2513,59,54,807660-808  7.64 €
07660-110stainless steelM10M14x1,51412,814,3M14x1,515,511,54,807660-810  8.75 €
07660-110X125stainless steelM10x1,25M14x1,51412,814,3M14x1,515,511,54,807660-810  8.75 €
07660-112stainless steelM12M16x1,51614,816,3M16x1,517,513,54,807660-812  11.16 €
07660-112X125stainless steelM12x1,25M16x1,51614,816,3M16x1,517,513,54,807660-812  11.16 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83