norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Grip and set screw aluminium.
Bush steel 5.8.
Version:Grip and set screw anodised.
Bush black oxidised.
Note:The required torque is set by a set screw and a graduated scale. The set value can be secured using the lateral clamping screw. When the set torque is reached the grip audibly and palpably releases. The loosening torque is higher than the tightening torque so that the torque handle can be released without any problems.

The internal thread version has a hole in the set screw so that the torque handle can also be used on threaded rods.

Set torque accuracy ± 5%.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07124_IG Torque grips precision version, internal thread 373 kB

Drawings

Torque grips precision version, internal thread

Item selection/filter

Order No.D

D1D2D3H1H2H3Torque
Nm
CADAcc.PriceOrder
07124-105M510262022680,05 - 0,1 72.04 €
07124-106M610262022680,1 - 0,25 76.41 €
07124-208M815302443080,25 - 0,5 80.79 €
07124-210M1015302443080,5 - 1 85.12 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83