norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Screw carbon steel, grade min. 10.9
Ball, ball-bearing steel.
Version:Screw black.
Ball hardened and bright.
Note:Surfaces which are not flat and parallel can be firmly clamped or supported with a flattened ball, the movable ball can adapt itself up to 9°.
Longer versions have been designed especially to be glued in. This enables mechanical connecting elements with external thread to be made cost-effectively for small and medium-sized series.
Drawing reference:
Form BV: flattened ball non-rotating
Form FV: flattened ball diamond grip non-rotating
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07110 Ball-end thrust screws without head with flattened ball and rotation lock 152 kB
 Grades 124 kB

Drawings

Ball-end thrust screws without head with flattened ball and rotation lock

Overview of items (compressed)

Item selection/filter
Order No.FormDD1LBall-ØSWLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
07110-50612BVM6312,1436 8.11 €
07110-50616BVM6316,1436 8.18 €
07110-50620BVM6320,1436 8.35 €
07110-50625BVM6325,1436 8.43 €
07110-50816BVM84,116,35,549 9.26 €
07110-50820BVM84,120,35,549 9.79 €
07110-50825BVM84,125,35,549 9.79 €
07110-50830BVM84,130,35,549 9.83 €
07110-51020BVM105,620,37512 10.37 €
07110-51025BVM105,625,37512 10.74 €
07110-51035BVM105,635,37512 10.86 €
07110-51040BVM105,640,27512 11.01 €
07110-51230BVM12730,28,5618 12.71 €
07110-51220BVM12720,28,5618 12.04 €
07110-51240BVM12740,28,5618 12.83 €
07110-51250BVM127508,5618 13.02 €
07110-51620BVM1610,72012836 15.67 €
07110-51625BVM1610,72512836 15.79 €
07110-51635BVM1610,73512836 16.17 €
07110-51650BVM1610,75012836 16.56 €
07110-52030BVM2013,530151060 23.79 €
07110-52040BVM2013,540151060 23.89 €
07110-52050BVM2013,550151060 24.25 €
07110-52060BVM2013,560151060 24.36 €
07110-52435BVM2415,835181280 31.00 €
07110-52450BVM2415,850181280 31.60 €
07110-52480BVM2415,880181280 33.55 €
07110-60816FVM84,116,35,549 17.02 €
07110-60820FVM84,120,35,549 17.02 €
07110-60825FVM84,125,35,549 17.09 €
07110-60830FVM84,130,35,549 17.15 €
07110-61020FVM105,620,37512 21.56 €
07110-61025FVM105,625,37512 22.51 €
07110-61035FVM105,635,37512 22.68 €
07110-61040FVM105,640,27512 23.08 €
07110-61220FVM12720,28,5618 23.44 €
07110-61230FVM12730,28,5618 24.58 €
07110-61240FVM12740,28,5618 24.77 €
07110-61250FVM127508,5618 25.20 €
07110-61620FVM1610,72012836 25.78 €
07110-61625FVM1610,72512836 25.96 €
07110-61635FVM1610,73512836 28.27 €
07110-61650FVM1610,75012836 28.62 €
07110-62030FVM2013,530151060 33.22 €
07110-62040FVM2013,540151060 33.91 €
07110-62050FVM2013,550151060 34.17 €
07110-62060FVM2013,560151060 34.78 €
07110-62435FVM2415,835181280 39.72 €
07110-62450FVM2415,850181280 40.80 €
07110-62480FVM2415,880181280 43.18 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83