norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Ring and attachment shackle steel.
Bolt and bushing steel.
Version:Ring and shackle forged, hardened and tempered. 100% electromagnetic crack detection, plastic-coating yellow.
Bolt grade 10.9 or higher. 100% electromagnetic crack detection.
Bush electro zinc-plated.
Note:These hoist rings have full swivel and pivot action and can take the full load from any direction. An integrated spring holds the ring in any position. The working load limit is specified on the hoist ring. This applies to the most unfavourable load rating (see table). The test load is 2.5 times the maximum permissible load. With captive but removable hexagon screw. The hoist rings corresponding to the Machinery Directive and are BG certified.Temperature range:from -40 °C to 100 °C = 100% permissible load
up to 200°C = 85% permissible load
up to 250°C = 80% permissible load
up to 350°C = 75% permissible load

The specified load values ​​are valid for a minimum thread depth of 1.5x nominal thread diameter in steel with a minimum tensile strength of 363 N/mm².
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07725 Hoist rings 360° rotation grade 10 245 kB

Drawings

Hoist rings 360° rotation grade 10
Hoist rings 360° rotation grade 10

Item selection/filter

Order No.DD1BB1B2HH1LSSWSW1max.
permissible
load kg
Tightening
torque
Nm
CADAcc.PriceOrder
07725-08016M8243555308535111061330030 61.56 €
07725-10021M10243555308536161061763060 63.20 €
07725-12024M123137573398441813,58191000100 72.54 €
07725-16029M163137573398462413,510241500150 85.18 €
07725-20036M2045548250140573416,512302500250 104.98 €
07725-24041M2445548250140593616,514364000400 107.74 €
07725-30053M3059659960170814822,517465000500 201.71 €
07725-36060M3659659960172765522,522557000700 212.68 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83