norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionMaterial:Form C, F tool steel
Form E, O stainless steel
Form K POM
Version:Form C, F hardened and black oxidised.
Form E, hardened, bright.
Form K white.
Form O with diamond impregnated surface comparable to 100 grade abrasive grit.
Note:Grippers and inserts are ideal for use in clamping arms, gripping systems, clamping fixtures, clamping jaws and self-aligning pads. The use of grippers allows the transfer of very high torque values and above average grip, even with hard materials and surface irregularities.

Form O: The abrasive diamond surface is bonded firmly to the base. It is ideally suited to supporting smooth or slippery applications with a minimum of clamping pressure. This allows the diamond particles to get a firm grip on a very small area with minimum damage to the surface.
The diamond surface offers excellent wear resistance.

DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07113 Grippers and inserts round with counterbore 172 kB

Drawings (total overview)

Grippers and inserts round with counterbore

Grippers and inserts, round
with counterbore, Form C

More information

Drawings

Grippers and inserts, roundwith counterbore, Form C

Item selection/filter

Order No.FormD2D4D5L3TCADAcc.PriceOrder
07113-110108C103,46105 7.38 €
07113-110128C103,46125 7.50 €
07113-112108C124,59105,6 7.81 €
07113-112128C124,59125,6 7.91 €
07113-116108C165,511106,6 8.48 €
07113-116128C165,511126,6 8.59 €
07113-120108C206,611107,6 7.83 €
07113-120128C206,611127,6 9.46 €
07113-125108C256,611107,6 9.84 €
07113-125128C256,611127,6 10.03 €

Grippers and inserts, round
with counterbore, Form E

More information

Drawings

Grippers and inserts, roundwith counterbore, Form E

Item selection/filter

Order No.FormD2D4D5L3TCADAcc.PriceOrder
07113-110102E103,46105 8.12 €
07113-110122E103,46125 8.51 €
07113-112102E124,59105,6 8.84 €
07113-112122E124,59125,6 9.03 €
07113-116102E165,511106,6 9.69 €
07113-116122E165,511126,6 9.89 €
07113-120102E206,611107,6 9.13 €
07113-120122E206,611127,6 11.04 €
07113-125102E256,611107,6 11.56 €
07113-125122E256,611127,6 11.90 €

Grippers and inserts, round
with counterbore, Form K

More information

Drawings

Grippers and inserts, roundwith counterbore, Form K

Item selection/filter

Order No.FormD2D4D5L3TCADAcc.PriceOrder
07113-110109K103,46105 7.08 €
07113-110129K103,46125 7.15 €
07113-112109K124,59105,6 7.45 €
07113-112129K124,59125,6 7.54 €
07113-116109K165,511106,6 8.23 €
07113-116129K165,511126,6 8.34 €
07113-120109K206,611107,6 9.15 €
07113-120129K206,611127,6 9.26 €
07113-125109K256,611107,6 9.66 €
07113-125129K256,611127,6 9.66 €

Grippers and inserts, round
with counterbore, Form O

More information

Drawings

Grippers and inserts, roundwith counterbore, Form O

Item selection/filter

Order No.FormD2D4D5L3TCADAcc.PriceOrder
07113-110105O103,46105 13.92 €
07113-110125O103,46125 14.39 €
07113-112105O124,58105,6 15.54 €
07113-112125O124,58125,6 15.70 €
07113-116105O165,511106,6 20.36 €
07113-116125O165,511126,6 20.60 €
07113-120105O206,611107,6 20.37 €
07113-120125O206,611127,6 23.09 €
07113-125105O256,611107,6 26.43 €
07113-125125O256,611127,6 27.89 €

Grippers and inserts, round
with counterbore, Form F

More information

Drawings

Grippers and inserts, roundwith counterbore, Form F

Item selection/filter

Order No.FormD2D4D5L3TCADAcc.PriceOrder
07113-11210F124,58105,6 11.76 €
07113-11212F124,58125,6 12.34 €
07113-11610F164,58105,6 16.17 €
07113-11612F164,58125,6 16.57 €
07113-12010F205,510106,6 17.94 €
07113-12012F205,510126,6 18.48 €
07113-12510F256,611107,6 21.80 €
07113-12512F256,611127,6 22.38 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83