norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Pull handles stainless steel, thru hole, Form A
06916-15_A

Pull handles stainless steel, thru hole, Form A

go back

Item description/product images

DescriptionProduct description:This pull handle is characterised by its large size and pleasant haptics.
Easy to clean due to its closed and smooth design (i.e. suitable for foodstuff production, medical technology).
Material:

Pull handle investment cast stainless steel 1.4404.
Screw, nut and washer stainless steel (1.4404).

Version:Abrasive blasted und electropolished.Advantages:Element for opening and closing covers, panels and hoods.
Application fields: machine and plant construction, toolmaking, furniture industry, rehabilitation and medical technology.
Torsionally strong and user friendly.
Supplied withForm A includes fastening screws, washers and nuts.Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06916-15_A Pull handles stainless steel, thru hole, Form A 193 kB

Drawings

Pull handles stainless steel, thru hole, Form A

Item selection/filter

Order No.

FormForm definitionABCD

HH1LSLoad
capacity
N
CADAcc.PriceOrder
06916-15-110005Awith through hole100179,5M53320122201000 16.31 €
06916-15-112006Awith through hole1202111,4M63925146241000 26.94 €
06916-15-114008Awith through hole1402414,2M84530170281000 33.20 €
06916-15-116008Awith through hole1602815,5M85230194321000 51.64 €
06916-15-118010Awith through hole1803116M105840218361000 77.18 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83