norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Die-cast aluminium.Version:Tray and handle black or light grey powder-coated, semi-matt.Note:With their modern design recessed fold-down handles can be used wherever solid and attractive handles are required.
Handles Form A snap into both resting and working positions.
Handles Form B swivel back into the resting position automatically after use.
Assembly:The fold-down recessed handles can be installed from the front or rear of the housing panel with the same housing cutout.Drawing reference:
1) for countersunk screws M4
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06962-01_A Recessed handles, aluminium, fold-down, latching 142 kB

Drawings

Recessed handles, aluminium, fold-down, latching

Item selection/filter

Order No.FormForm-TypeMain
colour
A1B

HH1H2LL1TXX1YY1Load
capacity
N
CADAcc.PriceOrder
06962-01-07911811Alatchingjet black RAL 900511849,5917968,51091301611011870,579625 30.05 €
06962-01-07911812Alatchinglight grey RAL 703511849,5917968,51091301611011870,579625 30.05 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83