norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Crank handles stainless steel, revolving grip, reamed hole
06506_PB

Crank handles stainless steel, revolving grip, reamed hole

go back

Item description/product images

DescriptionMaterial:

Crank stainless steel 1.4308.
Cylindrical grip thermoplastic and stainless steel 1.4404.

Version:Crank bright.
Thermoplastic black grey.
Stainless steel bright.
Note:Similar to DIN 469.
Versions with transverse bore are secured using the ISO 4027 (DIN 914) grub screw.
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06506_PB Crank handles stainless steel, revolving grip, reamed hole 162 kB

Drawings

Crank handles stainless steel, revolving grip, reamed hole

Item selection/filter

Order No.Version 1Version 2AD

D2D3D7HH1H2H3H4LCADAcc.PriceOrder
06506-3110reamed holewithout transverse hole80241016-71,149,12213,4-100 25.65 €
06506-3212reamed holewithout transverse hole100281220-87,461,42616-124 27.26 €
06506-3314reamed holewithout transverse hole125301426-110,582,52815,8-153 34.21 €
06506-3417reamed holewithout transverse hole160341726-114,582,53219,6-190 37.93 €
06506-31106reamed holewith transverse bore80241016M671,149,12213,47,5100 29.14 €
06506-32126reamed holewith transverse bore100281220M687,461,426167,5124 30.75 €
06506-33146reamed holewith transverse bore125301426M6110,582,52815,87,5153 37.71 €
06506-34176reamed holewith transverse bore160341726M6114,582,53219,67,5190 41.42 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83