norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Crank handles with revolving cylinder grip
06500

Crank handles with revolving cylinder grip

go back

Item description/product images

Show/filter all items
DescriptionMaterial:

Crank and grip thermoplastic.
Hub and grip axle steel, strength class 5.8, or stainless steel 1.4404.

Version:Thermoplastic black grey.
Steel parts black oxidised.
Stainless steel bright.
Note:The hub cover and the revolving cylinder grip are supplied unassembled.
To assemble, screw the grip into the tapped hole provided.
The crank handles can be secured to the shaft by cross-pinning or by parallel key together with a DIN 6912 cap screw and DIN 7349 washer.
Versions with transverse bore are secured using the ISO 4027 (DIN 914) grub screw.
Accessory:07161 Cap screws with low head DIN 6912Drawing reference:
1) Position of the transverse bore to the keyway is offset by 90°.
Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06500 Crank handles with revolving cylinder grip 393 kB

Drawings (total overview)

Crank handles with revolving cylinder grip
Crank handles with revolving cylinder grip

Crank handles with revolving cylinder grip, locating hole without slot

More information

Drawings

Crank handles with revolving cylinder grip, locating hole without slot

Item selection/filter

Order No.

Version 1Version 2Component
material
ADD2D7HH1H2H3H4LL2CADAcc.PriceOrder
06500-3108reamed holewithout transverse holesteel80248-85,849,128,513-10412,7 12.96 €
06500-3110reamed holewithout transverse holesteel802410-85,849,128,513-10412,7 12.96 €
06500-3210reamed holewithout transverse holesteel1002910-107,161,435,513-12915,7 14.50 €
06500-3212reamed holewithout transverse holesteel1002912-107,161,435,513-12915,7 14.50 €
06500-3312reamed holewithout transverse holesteel1253612-139,582,54418,5-16119,5 20.06 €
06500-3314reamed holewithout transverse holesteel1253614-139,582,54418,5-16119,5 20.06 €
06500-31086reamed holewith transverse boresteel80248M685,849,128,5137,510412,7 16.42 €
06500-31106reamed holewith transverse boresteel802410M685,849,128,5137,510412,7 16.42 €
06500-32106reamed holewith transverse boresteel1002910M6107,161,435,5137,512915,7 17.95 €
06500-32126reamed holewith transverse boresteel1002912M6107,161,435,5137,512915,7 17.95 €
06500-33126reamed holewith transverse boresteel1253612M6139,582,54418,57,516119,5 23.43 €
06500-33146reamed holewith transverse boresteel1253614M6139,582,54418,57,516119,5 23.43 €
06500-03108reamed holewithout transverse holestainless steel80248-85,849,128,513-10412,7 18.19 €
06500-03110reamed holewithout transverse holestainless steel802410-85,849,128,513-10412,7 18.19 €
06500-03210reamed holewithout transverse holestainless steel1002910-107,161,435,513-12915,7 20.33 €
06500-03212reamed holewithout transverse holestainless steel1002912-107,161,435,513-12915,7 20.33 €
06500-03312reamed holewithout transverse holestainless steel1253612-139,582,54418,5-16119,5 28.00 €
06500-03314reamed holewithout transverse holestainless steel1253614-139,582,54418,5-16119,5 28.00 €
06500-031086reamed holewith transverse borestainless steel80248M685,849,128,5137,510412,7 22.99 €
06500-031106reamed holewith transverse borestainless steel802410M685,849,128,5137,510412,7 22.99 €
06500-032106reamed holewith transverse borestainless steel1002910M6107,161,435,5137,512915,7 25.14 €
06500-032126reamed holewith transverse borestainless steel1002912M6107,161,435,5137,512915,7 25.14 €
06500-033126reamed holewith transverse borestainless steel1253612M6139,582,54418,57,516119,5 32.80 €
06500-033146reamed holewith transverse borestainless steel1253614M6139,582,54418,57,516119,5 32.80 €

Crank handles with revolving cylinder grip, locating hole with slot

More information

Drawings

Crank handles with revolving cylinder grip, locating hole with slot
Crank handles with revolving cylinder grip, locating hole with slot

Item selection/filter

Order No.

Version 1Version 2Component
material
AB3DD2D7HH1H2H3H4LL2TCADAcc.PriceOrder
06500-310802reamed hole with slotwithout transverse holesteel802248-85,849,128,513-10412,79 15.20 €
06500-311003reamed hole with slotwithout transverse holesteel8032410-85,849,128,513-10412,711,4 15.20 €
06500-321003reamed hole with slotwithout transverse holesteel10032910-107,161,435,513-12915,711,4 16.72 €
06500-321204reamed hole with slotwithout transverse holesteel10042912-107,161,435,513-12915,713,8 16.72 €
06500-331204reamed hole with slotwithout transverse holesteel12543612-139,582,54418,5-16119,513,8 22.02 €
06500-331405reamed hole with slotwithout transverse holesteel12553614-139,582,54418,5-16119,516,3 22.02 €
06500-3210036reamed hole with slotwith transverse boresteel10032910M6107,161,435,5137,512915,711,4 20.65 €
06500-3212046reamed hole with slotwith transverse boresteel10042912M6107,161,435,5137,512915,713,8 20.65 €
06500-3312046reamed hole with slotwith transverse boresteel12543612M6139,582,54418,57,516119,513,8 26.12 €
06500-3314056reamed hole with slotwith transverse boresteel12553614M6139,582,54418,57,516119,516,3 26.12 €
06500-3108026reamed hole with slotwith transverse boresteel802248M685,849,128,5137,510412,79 19.10 €
06500-3110036reamed hole with slotwith transverse boresteel8032410M685,849,128,5137,510412,711,4 19.10 €
06500-0310802reamed hole with slotwithout transverse holestainless steel802248-85,849,128,513-10412,79 21.94 €
06500-0311003reamed hole with slotwithout transverse holestainless steel8032410-85,849,128,513-10412,711,4 21.94 €
06500-0321003reamed hole with slotwithout transverse holestainless steel10032910-107,161,435,513-12915,711,4 24.10 €
06500-0321204reamed hole with slotwithout transverse holestainless steel10042912-107,161,435,513-12915,713,8 24.10 €
06500-0331204reamed hole with slotwithout transverse holestainless steel12543612-139,582,54418,5-16119,513,8 31.76 €
06500-0331405reamed hole with slotwithout transverse holestainless steel12553614-139,582,54418,5-16119,516,3 31.76 €
06500-03108026reamed hole with slotwith transverse borestainless steel802248M685,849,128,5137,510412,79 28.91 €
06500-03110036reamed hole with slotwith transverse borestainless steel8032410M685,849,128,5137,510412,711,4 28.91 €
06500-03210036reamed hole with slotwith transverse borestainless steel10032910M6107,161,435,5137,512915,711,4 36.57 €
06500-03212046reamed hole with slotwith transverse borestainless steel10042912M6107,161,435,5137,512915,713,8 36.57 €
06500-03312046reamed hole with slotwith transverse borestainless steel12543612M6139,582,54418,57,516119,513,8 26.73 €
06500-03314056reamed hole with slotwith transverse borestainless steel12553614M6139,582,54418,57,516119,516,3 26.73 €

Crank handles with revolving cylinder grip, with square socket

More information

Drawings

Crank handles with revolving cylinder grip, with square socket

Item selection/filter

Order No.

Version 1Version 2Component
material
ADD7HH1H2H3H4LL2SWCADAcc.PriceOrder
06500-4108square socketwithout transverse holesteel8024-85,849,128,513-10412,78 14.78 €
06500-4110square socketwithout transverse holesteel8024-85,849,128,513-10412,710 14.78 €
06500-4210square socketwithout transverse holesteel10029-107,161,435,513-12915,710 16.34 €
06500-4212square socketwithout transverse holesteel10029-107,161,435,513-12915,712 16.34 €
06500-4312square socketwithout transverse holesteel12536-139,582,54418,5-16119,512 21.95 €
06500-4314square socketwithout transverse holesteel12536-139,582,54418,5-16119,514 21.95 €
06500-41086square socketrevolvingsteel8024M685,849,128,5137,510412,78 18.22 €
06500-41106square socketrevolvingsteel8024M685,849,128,5137,510412,710 18.22 €
06500-42106square socketrevolvingsteel10029M6107,161,435,5137,512915,710 19.87 €
06500-42126square socketrevolvingsteel10029M6107,161,435,5137,512915,712 19.87 €
06500-43126square socketrevolvingsteel12536M6139,582,54418,57,516119,512 25.29 €
06500-43146square socketrevolvingsteel12536M6139,582,54418,57,516119,514 25.29 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83