norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
2-spoke handwheels, aluminium, without grip, Form E with reamed hole
06276-10_E

2-spoke handwheels, aluminium, without grip, Form E with reamed...

go back

Item description/product images

DescriptionMaterial:Handwheel aluminium.
Hub cover black thermoplastic.
ISO 4027 grub screw, steel grade 45 H, black.
Version:Black or silver powder-coated.Note:Wheel rim radial and axial run-out ≤ 0.4 mm.Assembly:The hub cover is supplied unassembled.
The handwheels can be secured to a shaft using a transverse pin or by parallel key connection together with a DIN 6912 cap screw and a handwheel washer 07375.
By the versions with transverse bore, fixation is carried out using an ISO 4027 grub screw.
Accessory:07375 Handwheel washers.
07161 Socket head screws with low head DIN 6912.
Supplied withAluminium handwheel.
Hub cover.
ISO 4027 grub screw (type with transverse bore).
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06276-10_E 2-spoke handwheels, aluminium, without grip, Form E with reamed hole 726 kB

Drawings

2-spoke handwheels, aluminium, without grip, Form E with reamed hole

Item selection/filter

Order No.Main
colour
FormForm-TypeD1

D2D3L1L3HCADAcc.PriceOrder
06276-10-125121blackEwith reamed hole1251231183617,6 19.17 €
06276-10-125141blackEwith reamed hole1251431183617,6 19.17 €
06276-10-160141blackEwith reamed hole1601436204019,4 23.44 €
06276-10-160161blackEwith reamed hole1601636204019,4 23.44 €
06276-10-125122silverEwith reamed hole1251231183617,6 19.17 €
06276-10-125142silverEwith reamed hole1251431183617,6 19.17 €
06276-10-160142silverEwith reamed hole1601436204019,4 23.44 €
06276-10-160162silverEwith reamed hole1601636204019,4 23.44 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83