norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Five lobe grips plastic lockable with internal thread
06852_IG

Five lobe grips plastic lockable with internal thread

go back

Item description/product images

DescriptionMaterial:Grip thermoplastic.
Bush steel.
Version:Grip black.
Steel parts blue-passivated.
Note:Lockable five lobe grips prevent unauthorised loosening of the screw connection.
The cylinder lock forms a positive lock between grip and screw.
When unlocked the grip rotates freely without driving the screw, preventing unauthorised opening of the screw connection.

The lockable five lobe grips are supplied with 2 keys each.
The key can be removed in the open and closed position.
The locks are a single-key system, i.e. the same key works in all locks.
On request:Other versions.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06852_IG Five lobe grips plastic lockable with internal thread 320 kB

Drawings

Five lobe grips plastic lockable with internal thread

Item selection/filter

Order No.Component
material
Main
colour
D

D1D2HH1TCADAcc.PriceOrder
06852-6806steelblack greyM668241045,517 20.60 €
06852-6808steelblack greyM868241045,517 20.72 €
06852-6810steelblack greyM1068241045,517 21.03 €
06852-06806stainless steelblack greyM668241045,517 22.66 €
06852-06808stainless steelblack greyM868241045,517 22.80 €
06852-06810stainless steelblack greyM1068241045,517 23.13 €
06852-846806steelredM668241045,517 20.60 €
06852-846808steelredM868241045,517 20.72 €
06852-846810steelredM1068241045,517 21.03 €
06852-0846806stainless steelredM668241045,517 22.66 €
06852-0846808stainless steelredM868241045,517 22.80 €
06852-0846810stainless steelredM1068241045,517 23.13 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83