norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Five lobe grip, plastic (thermoset) with external thread, threaded insert steel or stainless steel
06851-01

Five lobe grip, plastic (thermoset) with external thread,...

go back

Item description/product images

DescriptionMaterial:Thermoset PF 31.
Steel or stainless steel.
Version:Thermoset black, high-gloss polished.
Trivalent blue passivated steel or bright stainless steel.
On request:Other screw lengths.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06851-01 Five lobe grips with external thread 161 kB

Drawings

Five lobe grip, plastic (thermoset) with external thread, threaded insert steel or stainless steel

Item selection/filter

Order No.Component
material
D

D1D2HH1LCADAcc.PriceOrder
06851-01-3206X10steelM6321622,51110 3.12 €
06851-01-3206X15steelM6321622,51115 3.12 €
06851-01-3206X20steelM6321622,51120 3.12 €
06851-01-3206X35steelM6321622,51135 3.19 €
06851-01-3208X15steelM8321622,51115 3.19 €
06851-01-3208X25steelM8321622,51125 3.19 €
06851-01-4006X15steelM64020281415 3.62 €
06851-01-4008X15steelM84020281415 3.71 €
06851-01-4008X20steelM84020281420 3.71 €
06851-01-4008X25steelM84020281425 3.71 €
06851-01-4008X30steelM84020281430 3.71 €
06851-01-4008X35steelM84020281435 3.78 €
06851-01-4008X45steelM84020281445 3.78 €
06851-01-4010X30steelM104020281430 3.78 €
06851-01-5008X15steelM850253517,515 4.50 €
06851-01-5008X25steelM850253517,525 4.50 €
06851-01-5010X20steelM1050253517,520 4.63 €
06851-01-5010X30steelM1050253517,530 4.70 €
06851-01-5010X40steelM1050253517,540 4.80 €
06851-01-5010X50steelM1050253517,550 4.86 €
06851-01-6012X30steelM1260303718,530 6.01 €
06851-01-6012X40steelM1260303718,540 6.08 €
06851-01-6012X50steelM1260303718,550 6.18 €
06851-01-13206X10stainless steelM6321622,51110 5.57 €
06851-01-13206X15stainless steelM6321622,51115 5.57 €
06851-01-13206X20stainless steelM6321622,51120 5.57 €
06851-01-13206X35stainless steelM6321622,51135 5.64 €
06851-01-13208X15stainless steelM8321622,51115 6.49 €
06851-01-13208X25stainless steelM8321622,51125 6.69 €
06851-01-14006X15stainless steelM64020281415 7.04 €
06851-01-14008X15stainless steelM84020281415 7.20 €
06851-01-14008X20stainless steelM84020281420 7.20 €
06851-01-14008X25stainless steelM84020281425 7.20 €
06851-01-14008X30stainless steelM84020281430 7.34 €
06851-01-14008X35stainless steelM84020281435 7.34 €
06851-01-14008X45stainless steelM84020281445 7.61 €
06851-01-14010X30stainless steelM104020281430 7.75 €
06851-01-15008X15stainless steelM850253517,515 8.63 €
06851-01-15008X25stainless steelM850253517,525 8.69 €
06851-01-15010X20stainless steelM1050253517,520 8.76 €
06851-01-15010X30stainless steelM1050253517,530 8.84 €
06851-01-15010X40stainless steelM1050253517,540 8.90 €
06851-01-15010X50stainless steelM1050253517,550 9.50 €
06851-01-16012X30stainless steelM1260303718,530 11.52 €
06851-01-16012X40stainless steelM1260303718,540 11.60 €
06851-01-16012X50stainless steelM1260303718,550 11.66 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83