norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Triangular star grip with internal thread
06699_IG

Triangular star grip with internal thread

go back

Item description/product images

DescriptionMaterial:Grip glass-bead reinforced thermoplastic.
Cap thermoplastic.
Steel parts grade 5.8.
Version:Grip and cap black grey (RAL 7021).
Steel parts blue-passivated.
On request:Other screw lengths and colours.
Metal parts stainless steel.
Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06699 Triangular star grip with internal thread 159 kB
 Datasheet 06699_IG Triangular star grip with internal thread 158 kB

Drawings

Triangular star grip with internal thread

Item selection/filter

Order No.FormD

D1D2HH1TCADAcc.PriceOrder
06699-18008KM88029,253,53117 5.26 €
06699-18010KM108029,253,53117 5.26 €
06699-18012KM128029,253,53117 5.72 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83