norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Knurled knobs Form H, with reamed bush, with cap
06266_H

Knurled knobs Form H, with reamed bush, with cap

go back

Item description/product images

DescriptionMaterial:Black thermoplastic.
Bush grade 5.8 steel.
Version:Steel trivalent blue-passivated.Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06266_H Knurled knobs Form H, with reamed bush, with cap 236 kB

Drawings

Knurled knobs Form H, with reamed bush, with cap

Item selection/filter

Order No.Form

Colour
Cap
SizeDD1D2HH1TCADAcc.PriceOrder
06266-4106Hblack grey RAL 7021164016,5311310 2.23 €
06266-41061Horange RAL 2004164016,5311310 2.23 €
06266-41062Hsignal green RAL6032164016,5311310 2.23 €
06266-41063Hblue RAL5017164016,5311310 2.23 €
06266-41065Hlight grey RAL 7035164016,5311310 2.23 €
06266-41066Htraffic red RAL 3020164016,5311310 2.23 €
06266-41067Hcolza yellow RAL 1021164016,5311310 2.23 €
06266-4208Hblack grey RAL 7021285018361514 3.07 €
06266-42081Horange RAL 2004285018361514 3.07 €
06266-42082Hsignal green RAL6032285018361514 3.07 €
06266-42083Hblue RAL5017285018361514 3.07 €
06266-42085Hlight grey RAL 7035285018361514 3.07 €
06266-42086Htraffic red RAL 3020285018361514 3.07 €
06266-42087Hcolza yellow RAL 1021285018361514 3.07 €
06266-4310Hblack grey RAL 70213106322411714 4.39 €
06266-43101Horange RAL 20043106322411714 4.39 €
06266-43102Hsignal green RAL60323106322411714 4.39 €
06266-43103Hblue RAL50173106322411714 4.39 €
06266-43105Hlight grey RAL 70353106322411714 4.39 €
06266-43106Htraffic red RAL 30203106322411714 4.39 €
06266-43107Hcolza yellow RAL 10213106322411714 4.39 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83