norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Ball knobsthermoplastic DIN 319 enhanced
06247

Ball knobs thermoplastic DIN 319 enhanced

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Black thermoplastic.
Bush steel.
Version:Steel electro zinc-plated.On request:Other colours.Drawing reference:
Form C: plastic thread
Form E: tapped bush
Form M: tapered hole
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06247 Ball knobsthermoplastic DIN 319 enhanced 189 kB

Drawings (total overview)

Ball knobsthermoplastic DIN 319 enhanced

Ball knobs thermoplastic DIN 319 enhanced, Form C, with plastic thread

More information

Drawings

Ball knobs thermoplastic DIN 319 enhanced, Form C, with plastic thread

Item selection/filter

Order No.FormDD1D6HTCADAcc.PriceOrder
06247-11604CM4168156 0.45 €
06247-11605CM5168157,5 0.45 €
06247-12005CM52012187,5 0.46 €
06247-12006CM62012189 0.46 €
06247-12506CM6251522,59 0.55 €
06247-12508CM8251522,512 0.55 €
06247-13208CM832182912 0.68 €
06247-13210CM1032182915 0.68 €
06247-14010CM1040223715 1.15 €
06247-14012CM1240223715 1.31 €

Ball knobs thermoplastic DIN 319 enhanced, Form E, with tapped bush

More information

Drawings

Ball knobs thermoplastic DIN 319 enhanced, Form E, with tapped bush

Item selection/filter

Order No.FormDD1D6HTCADAcc.PriceOrder
06247-22005EM52012187,5 0.61 €
06247-22006EM62012187,5 0.66 €
06247-22506EM6251522,59 0.64 €
06247-22508EM8251522,59 0.78 €
06247-23208EM832182912 0.99 €
06247-23210EM1032182912 1.18 €

Ball knobs thermoplastic DIN 319 enhanced, Form M, with tapered bore

More information

Drawings

Ball knobs thermoplastic DIN 319 enhanced, Form M, with tapered bore

Item selection/filter

Order No.FormDD1D6HTCADAcc.PriceOrder
06247-32005M520121812 0.56 €
06247-32506M6251522,515 0.61 €
06247-32508M8251522,515 0.61 €
06247-33208M832182915 0.75 €
06247-33210M1032182915 0.75 €
06247-34010M1040223720 1.18 €
06247-34012M1240223720 1.18 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83