norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Star grips with safety cable 
similar to DIN 6336, steel parts stainless steel, internal thread, Form KS
06212_KS

Star grips with safety cable similar to DIN 6336, steel parts...

go back

Item description/product images

DescriptionMaterial:

Star grip thermoplast, bush stainless steel 1.4305.
Safety cable elastic TPU.

Version:Bush bright.Note:Attach the safety cable to a base to make the star grip unlosable.
The star grip cannot be moved far from the object to which it belongs, simplifying screwing and unscrewing of the grip and ensuring against loss.
Assembly:Do not stretch the band during assembly.
Make sure that the anchor is not too far from where the star grip is to be used.
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06212_KS Star grips with safety cable similar to DIN 6336, steel parts stainless steel, internal thread, Form KS 318 kB

Drawings

Star grips with safety cable 
similar to DIN 6336, steel parts stainless steel, internal thread, Form KS

Item selection/filter

Order No.FormColour
Cap
DD1D8HH3H5
max.
TCADAcc.PriceOrder
06212-604KS5-axis vice with 75 mm riser plate (25 + 50)M425121682210 2.37 €
06212-6045KSblackM425121682210 2.37 €
06212-6046KS7-holeM425121682210 2.37 €
06212-6047KS80 shore aM425121682210 2.37 €
06212-605KS5-Axis Shoulder ScrewM525121682210  2.37 €
06212-6055KSblackM525121682210  2.37 €
06212-6056KS750X950 (+/- 10 mm)M525121682210  2.37 €
06212-6057KS8 x ModuLine ML-20-6 ball joint Art. 241211, 1 x ML-40 ball joint Art. 241227
20 x extension ModuLine ML-20-50 Art. 245800, 4 x swivel joint ModuLine TurnStop
ML-100 Art. 241200, 4 x function head ModuLineML-20 Art. 245700
M525121682210  2.37 €
06212-6061KS5-axis vice with 75 mm riser plate (25 + 50)M625121682210 2.37 €
06212-60615KSblackM625121682210 2.37 €
06212-60616KS7-holeM625121682210 2.37 €
06212-60617KS80 shore aM625121682210 2.37 €
06212-6051KS5-axis vice with 75 mm riser plate (25 + 50)M5321420102610 2.40 €
06212-60515KSblackM5321420102610 2.40 €
06212-60516KS7-holeM5321420102610 2.40 €
06212-60517KS80 shore aM5321420102610 2.40 €
06212-606KS5-Axis Shoulder ScrewM6321420102610  2.40 €
06212-6065KSblackM6321420102610  2.40 €
06212-6066KS750X950 (+/- 10 mm)M6321420102610  2.40 €
06212-6067KS8 x ModuLine ML-20-6 ball joint Art. 241211, 1 x ML-40 ball joint Art. 241227
20 x extension ModuLine ML-20-50 Art. 245800, 4 x swivel joint ModuLine TurnStop
ML-100 Art. 241200, 4 x function head ModuLineML-20 Art. 245700
M6321420102610  2.40 €
06212-608KS5-Axis Shoulder ScrewM8401825133114  2.67 €
06212-6085KSblackM8401825133114  2.67 €
06212-6086KS750X950 (+/- 10 mm)M8401825133114  2.67 €
06212-6087KS8 x ModuLine ML-20-6 ball joint Art. 241211, 1 x ML-40 ball joint Art. 241227
20 x extension ModuLine ML-20-50 Art. 245800, 4 x swivel joint ModuLine TurnStop
ML-100 Art. 241200, 4 x function head ModuLineML-20 Art. 245700
M8401825133114  2.67 €
06212-6101KS5-axis vice with 75 mm riser plate (25 + 50)M10401825133114 2.67 €
06212-61015KSblackM10401825133114 2.67 €
06212-61016KS7-holeM10401825133114 2.67 €
06212-61017KS80 shore aM10401825133114 2.67 €
06212-6081KS5-axis vice with 75 mm riser plate (25 + 50)M8502232173814 3.55 €
06212-60815KSblackM8502232173814 3.55 €
06212-60816KS7-holeM8502232173814 3.55 €
06212-60817KS80 shore aM8502232173814 3.55 €
06212-610KS5-Axis Shoulder ScrewM10502232173814  3.55 €
06212-6105KSblackM10502232173814  3.55 €
06212-6106KS750X950 (+/- 10 mm)M10502232173814  3.55 €
06212-6107KS8 x ModuLine ML-20-6 ball joint Art. 241211, 1 x ML-40 ball joint Art. 241227
20 x extension ModuLine ML-20-50 Art. 245800, 4 x swivel joint ModuLine TurnStop
ML-100 Art. 241200, 4 x function head ModuLineML-20 Art. 245700
M10502232173814  3.55 €
06212-6121KS5-axis vice with 75 mm riser plate (25 + 50)M12502232173818 3.55 €
06212-61215KSblackM12502232173818 3.55 €
06212-61216KS7-holeM12502232173818 3.55 €
06212-61217KS80 shore aM12502232173818 3.55 €
06212-6102KS5-axis vice with 75 mm riser plate (25 + 50)M10632640214614 5.62 €
06212-61025KSblackM10632640214614 5.62 €
06212-61026KS7-holeM10632640214614 5.62 €
06212-61027KS80 shore aM10632640214614 5.62 €
06212-612KS5-Axis Shoulder ScrewM12632640214618  5.62 €
06212-6125KSblackM12632640214618  5.62 €
06212-6126KS750X950 (+/- 10 mm)M12632640214618  5.62 €
06212-6127KS8 x ModuLine ML-20-6 ball joint Art. 241211, 1 x ML-40 ball joint Art. 241227
20 x extension ModuLine ML-20-50 Art. 245800, 4 x swivel joint ModuLine TurnStop
ML-100 Art. 241200, 4 x function head ModuLineML-20 Art. 245700
M12632640214618  5.62 €
06212-616KS5-axis vice with 75 mm riser plate (25 + 50)M16632640214618 5.62 €
06212-6165KSblackM16632640214618 5.62 €
06212-6166KS7-holeM16632640214618 5.62 €
06212-6167KS80 shore aM16632640214618 5.62 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83