norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Star grips, plastic, visually detectable with protruding steel bush, Form L, with male thread
06210_L

Star grips, plastic, visually detectable with protruding steel...

go back

Item description/product images

DescriptionProduct description:The visually detectable operating parts are made from a EU10/2011 and FDA conform blue coloured plastic granulate.
The colour ensures an optically discernible contrast between the operating parts and other media and materials. This means that in sensitive production sectors, e.g. foodstuff processing, plastic fragments of visually detectable operating parts can be identified and the risk of production downtimes or complaints are significantly reduced.
Material:

Thermoplastic (fibreglass reinforced polyamide), visually detectable, EU10/2011 and FDA conform.
Steel parts stainless steel 1.4404.

Version:Thermoplastic ultra marine RAL 5002.
Steel parts bright stainless steel.
Application:- Foodstuff industry
- Pharmaceutical industry
- Packaging industry
Temperature range:-20°C to +100°C.Advantages:visually detectable.
Ultra marine RAL 5002.
Foodstuff conform material.
Special features:
Stainless steel RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06210_L Star grips, plastic, visually detectable with protruding steel bush, Form L, with male thread 174 kB

Drawings

Star grips, plastic, visually detectable with protruding steel bush, Form L, with male thread

Item selection/filter

Order No.FormD

D1D2HH2H3LCADAcc.PriceOrder
06210-13506X20LM63213,521119,520 6.38 €
06210-13508X20LM84013,525131020 6.98 €
06210-13508X30LM84013,525131030 7.62 €
06210-13510X30LM10501950321230 9.09 €
06210-13510X40LM10501950321240 9.84 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83