norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Star grips, plastic, metal detectable with protruding steel bush, Form L, with external thread
06210_L

Star grips, plastic, metal detectable with protruding steel...

go back

Item description/product images

DescriptionProduct description:The metal detectable operating parts are made from a EU10/2011 and FDA conform plastic granulate.
Due to special additives to the plastic granulate, it is possible for metal detectors (induction technology) to detect plastic particles from a size of 0.027 cm³ (3x3x3 mm). This means that in sensitive production sectors, e.g. foodstuff processing, plastic fragments of metal detectable operating parts can be identified and the risk of production downtimes or complaints are significantly reduced.
Material:

Thermoplastic (fibreglass reinforced polyamide), metal detectable, EU10/2011 and FDA conform.
Steel parts stainless steel 1.4404.

Version:Thermoplastic black-grey RAL 7021.
Steel parts bright stainless steel.
Note:The metal detectable additive can lead to partial colour variations in the plastic surface.Application:- Foodstuff industry
- Pharmaceutical industry
- Packaging industry
Temperature range:-20°C to +100°C.Advantages:Metal detectable.
Detections volume ≥ 0.027 cm³.
Foodstuff conform material.
Special features:
Stainless steel RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06210_L Star grips, plastic, metal detectable with protruding steel bush, Form L, with external thread 187 kB

Drawings

Star grips, plastic, metal detectable with protruding steel bush, Form L, with external thread

Item selection/filter

Order No.FormD

D1D2HH2H3LCADAcc.PriceOrder
06210-14506X20LM63213,521119,520 8.10 €
06210-14508X20LM84013,525131020 8.82 €
06210-14508X30LM84013,525131030 9.44 €
06210-14510X30LM10501950321230 10.81 €
06210-14510X40LM10501950321240 11.55 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83