norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Star grips, plastic with clamping force intensifier
06210-10

Star grips, plastic with clamping force intensifier

go back

Item description/product images

Show/filter all items
DescriptionProduct description:Star grips with integrated clamping force intensifier can achieve double the clamping force compared to standard star grips.

Furthermore, this product can also be used by persons with limited hand strength (e.g. in rehabilitation) to achieve comparable clamping forces with less effort. Less effort is also needed to loosen the star grip.

The increase in clamping force is achieved by the integral needle roller thrust bearing, which generates very low surface friction on a rigid contact surface during clamping. The hardened thrust washers are designed for high clamping forces and the bearing with its high load rating guarantees a long service life.

The clamped component is permanently protected by the large, stationary contact surface. A washer is no longer required.

Due to the modular construction many special designs are available.
Material:

Star grip polyamide thermoplastic, black.
Steel parts 5.8 steel or stainless steel 1.4305.

Version:Metal parts trivalent blue passivated steel or bright stainless steel.
Axial needle bearing with hardened and ground thrust washer.
Application:Machine, equipment and plant construction, rehabilitation sector.Advantages:Significant increase of the clamping force with the same tightening torque.
High quality axial needle bearing with high load rating and long service life.
The component surface is protected by the stationary lower ring.
On request:Other thread lengths.Drawing reference:
Form K: tapped bush
Form L: external thread
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06210-10 Star grips, plastic with clamping force intensifier 174 kB

Drawings (total overview)

Star grips, plastic with clamping force intensifier

Star grips, plastic, Form K, with clamping force intensifier and tapped bush

More information

Drawings

Star grips, plastic, Form K, with clamping force intensifier and tapped bush

Item selection/filter

Order No.FormComponent
material
D

D1D2HH2TT1CADAcc.PriceOrder
06210-10-206KsteelM6322431212210 15.95 €
06210-10-208KsteelM8402535232210 16.38 €
06210-10-210KsteelM10503042272710 18.20 €
06210-10-212KsteelM12633547282710 19.61 €
06210-10-306Kstainless steelM6322431212210 21.42 €
06210-10-308Kstainless steelM8402535232210 22.01 €
06210-10-310Kstainless steelM10503042272710 24.68 €
06210-10-312Kstainless steelM12633547282710 25.66 €

Plastic star grip, Form L, with clamping force intensifier and external thread

More information

Drawings

Plastic star grip, Form L, with clamping force intensifier and external thread

Item selection/filter

Order No.FormComponent
material
D

D1D2HH2LCADAcc.PriceOrder
06210-10-406X10LsteelM63224312110 16.22 €
06210-10-406X20LsteelM63224312120 16.49 €
06210-10-408X15LsteelM84025352315 16.79 €
06210-10-408X30LsteelM84025352330 17.20 €
06210-10-410X20LsteelM105030422720 19.11 €
06210-10-410X30LsteelM105030422730 19.83 €
06210-10-412X20LsteelM126335472820 20.44 €
06210-10-412X30LsteelM126335472830 21.02 €
06210-10-506X10Lstainless steelM63224312110 22.55 €
06210-10-506X20Lstainless steelM63224312120 22.84 €
06210-10-508X15Lstainless steelM84025352315 22.84 €
06210-10-508X30Lstainless steelM84025352330 23.83 €
06210-10-510X20Lstainless steelM105030422720 26.11 €
06210-10-510X30Lstainless steelM105030422730 26.65 €
06210-10-512X20Lstainless steelM126335472820 28.06 €
06210-10-512X30Lstainless steelM126335472830 29.06 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83