norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Palm grips DIN 6335, grey cast iron, Form D, thread countersunk
06160_D

Palm grips DIN 6335, grey cast iron, Form D, thread countersunk

go back

Item description/product images

DescriptionMaterial:Grey cast iron GJL 200.Version:Vibratory ground.
Bright.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06160_D Palm grips DIN 6335, grey cast iron, Form D, thread countersunk 180 kB

Drawings

Palm grips DIN 6335, grey cast iron, Form D, thread countersunk

Item selection/filter

Order No.FormVersion 1D

D1D2D6HH3TCADAcc.PriceOrder
06160-406D-M632126,4201010 1.79 €
06160-408D-M840148,4251413 2.48 €
06160-410D-M10501810,5322016 3.25 €
06160-412D-M12632013402520 4.39 €
06160-416D-M16802517503020 7.18 €
06160-420D-M201003221633825 13.92 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83