norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Knurled knobs with external thread
06094_AG

Knurled knobs with external thread

go back

Item description/product images

DescriptionMaterial:

Black grey thermoplastic.
Threaded pin steel 5.8 or stainless steel 1.4305.

Version:Steel trivalent blue passivated.
Stainless steel, bright.
On request:Other colours.Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06094 Knurled knobs with external thread 204 kB
 Datasheet 06094_AG Knurled knobs with external thread 206 kB

Drawings

Knurled knobs with external thread

Item selection/filter

Order No.Thread typeComponent
material
DD1D2D3HH1LCADAcc.PriceOrder
06094-003X8external threadsteelM315111311,54,38 1.61 €
06094-003X10external threadsteelM315111311,54,310 1.15 €
06094-003X12external threadsteelM315111311,54,312 1.15 €
06094-003X15external threadsteelM315111311,54,315 1.15 €
06094-004X8external threadsteelM415111311,54,38 1.05 €
06094-004X10external threadsteelM415111311,54,310 1.05 €
06094-004X12external threadsteelM415111311,54,312 1.05 €
06094-004X15external threadsteelM415111311,54,315 1.05 €
06094-005X10external threadsteelM515111311,54,310 1.09 €
06094-005X12external threadsteelM515111311,54,312 1.09 €
06094-005X15external threadsteelM515111311,54,315 1.09 €
06094-005X20external threadsteelM515111311,54,320 1.09 €
06094-006X10external threadsteelM615111311,54,310 1.14 €
06094-006X15external threadsteelM615111311,54,315 1.14 €
06094-006X20external threadsteelM615111311,54,320 1.14 €
06094-006X25external threadsteelM615111311,54,325 1.14 €
06094-0003X8external threadstainless steelM315111311,54,38 1.54 €
06094-0003X10external threadstainless steelM315111311,54,310 1.54 €
06094-0003X12external threadstainless steelM315111311,54,312 1.54 €
06094-0003X15external threadstainless steelM315111311,54,315 1.54 €
06094-0004X8external threadstainless steelM415111311,54,38 1.47 €
06094-0004X10external threadstainless steelM415111311,54,310 1.47 €
06094-0004X12external threadstainless steelM415111311,54,312 1.47 €
06094-0004X15external threadstainless steelM415111311,54,315 1.47 €
06094-0005X10external threadstainless steelM515111311,54,310 1.53 €
06094-0005X12external threadstainless steelM515111311,54,312 1.53 €
06094-0005X15external threadstainless steelM515111311,54,315 1.53 €
06094-0005X20external threadstainless steelM515111311,54,320 1.53 €
06094-0006X10external threadstainless steelM615111311,54,310 1.71 €
06094-0006X15external threadstainless steelM615111311,54,315 1.71 €
06094-0006X20external threadstainless steelM615111311,54,320 1.71 €
06094-0006X25external threadstainless steelM615111311,54,325 1.71 €

Other items in this category

My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83