norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamping levers, plastic with external thread and brass thrust pin, threaded insert black oxidised steel
06612_A

Clamping levers, plastic with external thread and brass thrust...

go back

Item description/product images

DescriptionMaterial:Handles fibreglass reinforced plastic with die-cast zinc toothed rings.
Steel parts grade 5.8.
Thrust pin, brass.
Version:Steel parts black oxidised.Note:The various different thrust pins are used to avoid pressure marks, compensate for unevenness or increase the grip on the workpiece.
Where L ≥ 60 mm the thread length is always 60 mm.
Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06612_A Clamping levers, plastic with external thread and brass thrust pin, threaded insert black oxidised steel 232 kB

Drawings

Clamping levers, plastic with external thread and brass thrust pin, threaded insert black oxidised steel

Item selection/filter

Order No.

FormComponent
material
SizeXDD1D2D3HH1H2H3H4AA1BNo. of
teeth
LCADAcc.PriceOrder
06612-11051X20Apin brass1M5101314,5324,54153033,540477,51620 5.87 €
06612-11051X30Apin brass1M5101314,5324,54153033,540477,51630 5.87 €
06612-11051X40Apin brass1M5101314,5324,54153033,540477,51640 6.38 €
06612-11051X50Apin brass1M5101314,5324,54153033,540477,51650 6.38 €
06612-11061X20Apin brass1M6101314,5424,54153033,540477,51620 5.87 €
06612-11061X30Apin brass1M6101314,5424,54153033,540477,51630 5.87 €
06612-11061X40Apin brass1M6101314,5424,54153033,540477,51640 6.38 €
06612-11061X50Apin brass1M6101314,5424,54153033,540477,51650 6.38 €
06612-12061X20Apin brass2M613,51819,5428,56,517,541,545,565759,52020 6.68 €
06612-12061X30Apin brass2M613,51819,5428,56,517,541,545,565759,52030 6.68 €
06612-12061X40Apin brass2M613,51819,5428,56,517,541,545,565759,52040 7.21 €
06612-12061X50Apin brass2M613,51819,5428,56,517,541,545,565759,52050 7.21 €
06612-12061X60Apin brass2M613,51819,5428,56,517,541,545,565759,52060 7.21 €
06612-12081X20Apin brass2M813,51819,55,528,56,517,541,545,565759,52020 6.68 €
06612-12081X30Apin brass2M813,51819,55,528,56,517,541,545,565759,52030 6.68 €
06612-12081X40Apin brass2M813,51819,55,528,56,517,541,545,565759,52040 7.21 €
06612-12081X50Apin brass2M813,51819,55,528,56,517,541,545,565759,52050 7.21 €
06612-12081X60Apin brass2M813,51819,55,528,56,517,541,545,565759,52060 7.21 €
06612-12101X20Apin brass2M1013,51819,5728,56,517,541,545,565759,52020 6.68 €
06612-12101X30Apin brass2M1013,51819,5728,56,517,541,545,565759,52030 6.68 €
06612-12101X40Apin brass2M1013,51819,5728,56,517,541,545,565759,52040 7.21 €
06612-12101X50Apin brass2M1013,51819,5728,56,517,541,545,565759,52050 7.21 €
06612-12101X60Apin brass2M1013,51819,5728,56,517,541,545,565759,52060 7.21 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83