norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamping levers with internal thread, threaded insert stainless steel, bright
06451_BL

Clamping levers with internal thread, threaded insert stainless...

go back

Item description/product images

DescriptionMaterial:

Handle die-cast zinc DIN EN 12844.
Steel parts stainless steel 1.4305.

Version:Handle, powder-coated.
Steel parts bright.
On request:Other threads, colours and special versions.
Dimension “H1” available in other lengths at extra charge.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06451_BL Clamping levers with internal thread, steel parts stainless steel, bright 252 kB

Drawings

Clamping levers with internal thread, threaded insert stainless steel, bright

Item selection/filter

Order No.Surface finish
body
SizeXTDD1D2HH1H2H3H4AA1BNo. of
teeth
CADAcc.PriceOrder
06451-903008bright9M3681111,521,4411,924272227,76,412 6.76 €
06451-904008bright9M4681111,521,4411,924272227,76,412 6.76 €
06451-905008bright9M5681111,521,4411,924272227,76,412 6.76 €
06451-003008bright0M3910131424,5414,530333037716 7.12 €
06451-004008bright0M4910131424,5414,530333037716 7.12 €
06451-005008bright0M5910131424,5414,530333037716 7.12 €
06451-104008bright1M4910131424,5414,531344047716 7.12 €
06451-105008bright1M5910131424,5414,531344047716 7.12 €
06451-106008bright1M6910131424,5414,531344047716 7.12 €
06451-206008bright2M61213,518,51928,56,517,542,545,56574,59,520 8.86 €
06451-208008bright2M81213,518,51928,56,517,542,545,56574,59,520 8.86 €
06451-308008bright3M81416212237102454,558,580911122 10.04 €
06451-310008bright3M101416212237102454,558,580911122 10.04 €
06451-410008bright4M1017192727,54310276367,5951091324 13.49 €
06451-412008bright4M1217192727,54310276367,5951091324 13.49 €
06451-512008bright5M1223233132491231,57377,51101261526 16.73 €
06451-516008bright5M1623233132491231,57377,51101261526 16.73 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83