norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamping levers with internal thread and protective cap, satin finish
06450_SE

Clamping levers with internal thread and protective cap, satin...

go back

Item description/product images

DescriptionMaterial:

Handle die-cast zinc DIN EN 12844.
Steel parts grade 5.8.
Protective cap stainless steel 1.4305.

Version:Handle powder-coated.
Steel parts black oxidised.
Caps bright stainless steel.
On request:Other threads, colours and special versions.
Dimension “H1” available in other lengths at extra charge.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06450_SE Clamping levers with protective cap and internal thread, satin finish 218 kB

Drawings

Clamping levers with internal thread and protective cap, satin finish

Item selection/filter

Order No.Main
colour
Surface finish
body
SizeXTDD1D2HH1H2H3H4AA1BNo. of
teeth
CADAcc.PriceOrder
06450-92061jet black RAL 9005satin finish2M61213,518,519326,517,542,545,56574,59,520 8.30 €
06450-92081jet black RAL 9005satin finish2M81213,518,519326,517,542,545,56574,59,520 8.30 €
06450-93081jet black RAL 9005satin finish3M81416212241,5102454,558,580911122 9.17 €
06450-93101jet black RAL 9005satin finish3M101416212241,5102454,558,580911122 9.17 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83