norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamping levers, steel with internal thread, satin finish
06442_SE

Clamping levers, steel with internal thread, satin finish

go back

Item description/product images

DescriptionMaterial:Handle steel 1.0401.
All other steel parts grade 5.8.
Version:Handle powder-coated.
Steel parts black oxidised.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06442_SE Clamping levers, steel with internal thread, satin finish 204 kB

Drawings

Clamping levers, steel with internal thread, satin finish

Item selection/filter

Order No.Main
colour
Surface finish
body
SizeXTDD1D2HH1H2H3H4AA1BNo. of
teeth
CADAcc.PriceOrder
06442-1041jet black RAL 9005satin finish1M4910131424,5414,531344047716 8.07 €
06442-1051jet black RAL 9005satin finish1M5910131424,5414,531344047716 8.07 €
06442-1061jet black RAL 9005satin finish1M6910131424,5414,531344047716 8.07 €
06442-2061jet black RAL 9005satin finish2M61213,518,51928,56,517,542,545,56574,51020 10.89 €
06442-2081jet black RAL 9005satin finish2M81213,518,51928,56,517,542,545,56574,51020 10.89 €
06442-3081jet black RAL 9005satin finish3M81416212237102454,558,580911122 13.04 €
06442-3101jet black RAL 9005satin finish3M101416212237102454,558,580911122 13.04 €
06442-4101jet black RAL 9005satin finish4M1017192727,54310276367,5951091324 16.80 €
06442-4121jet black RAL 9005satin finish4M1217192727,54310276367,5951091324 16.80 €
06442-5121jet black RAL 9005satin finish5M1223233132491231,57377,51101261526 26.50 €
06442-5161jet black RAL 9005satin finish5M1623233132491231,57377,51101261526 26.50 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83