norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel parts grade 5.8.
Ball knob black plastic.
Version:Black oxidised.On request:Other threads, screw lengths and special versions.
Dimensions “H1” and “A” available in other lengths at extra charge.
Drawing reference:
1) flat point DIN EN ISO 4753
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06400_0 Tension levers, flat, external thread, 0° 111 kB

Drawings

Tension levers, flat, external thread, 0°

Item selection/filter

Order No.FormSizeXLADD1D2D3HH1H2H3No. of
teeth
CADAcc.PriceOrder
06400-1081X151M81510213,5332510192122320 16.77 €
06400-1081X201M82010213,5332510192122320 16.77 €
06400-1081X251M82510213,5332510192122320 16.77 €
06400-1081X301M83010213,5332510192122320 16.77 €
06400-1081X401M84010213,5332510192122320 17.58 €
06400-1081X501M85010213,5332510192122320 17.58 €
06400-1081X601M86010213,5332510192122320 17.58 €
06400-1101X151M101510213,5332510192122320 16.77 €
06400-1101X201M102010213,5332510192122320 16.77 €
06400-1101X251M102510213,5332510192122320 16.77 €
06400-1101X301M103010213,5332510192122320 16.77 €
06400-1101X401M104010213,5332510192122320 17.58 €
06400-1101X501M105010213,5332510192122320 17.58 €
06400-1101X601M106010213,5332510192122320 17.58 €
06400-2101X202M10201311941301222213,52624 20.75 €
06400-2101X252M10251311941301222213,52624 20.75 €
06400-2101X302M10301311941301222213,52624 20.75 €
06400-2101X402M10401311941301222213,52624 21.69 €
06400-2101X502M10501311941301222213,52624 21.69 €
06400-2101X602M10601311941301222213,52624 21.69 €
06400-2121X202M12201311941301222213,52624 20.75 €
06400-2121X252M12251311941301222213,52624 20.75 €
06400-2121X302M12301311941301222213,52624 20.75 €
06400-2121X402M12401311941301222213,52624 21.69 €
06400-2121X502M12501311941301222213,52624 21.69 €
06400-2121X602M12601311941301222213,52624 21.69 €
06400-3121X203M122014823453714282173326 25.05 €
06400-3121X253M122514823453714282173326 25.05 €
06400-3121X303M123014823453714282173326 25.05 €
06400-3121X403M124014823453714282173326 25.94 €
06400-3121X503M125014823453714282173326 25.94 €
06400-3121X603M126014823453714282173326 25.94 €
06400-3161X203M162014823453714282173326 25.05 €
06400-3161X253M162514823453714282173326 25.05 €
06400-3161X303M163014823453714282173326 25.05 €
06400-3161X403M164014823453714282173326 25.94 €
06400-3161X503M165014823453714282173326 25.94 €
06400-3161X603M166014823453714282173326 25.94 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83