norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Tension levers with external thread, 20 degrees
06380_20

Tension levers with external thread, 20 degrees

go back

Item description/product images

DescriptionMaterial:Steel parts grade 5.8.
Ball knob black plastic.
Version:Powder-coated with fine texture, black.On request:Other threads, screw lengths and special versions.
Dimensions “H1” and “A” available in other lengths at extra charge.
Drawing reference:
1) flat point DIN EN ISO 4753
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06380_20 Tension levers with external thread, 20 degrees 137 kB

Drawings

Tension levers with external thread, 20 degrees

Item selection/filter

Order No.FormXLA=Handle lengthA2DD1D2D3HH1H2H3H4No. of
teeth
CADAcc.PriceOrder
06380-1081X1520°M81588151624251044,54,53758,549,522 16.79 €
06380-1081X2020°M82088151624251044,54,53758,549,522 16.79 €
06380-1081X2520°M82588151624251044,54,53758,549,522 16.79 €
06380-1081X3020°M83088151624251044,54,53758,549,522 16.79 €
06380-1081X4020°M84088151624251044,54,53758,549,522 17.30 €
06380-1081X5020°M85088151624251044,54,53758,549,522 17.30 €
06380-1081X6020°M86088151624251044,54,53758,549,522 17.30 €
06380-1101X1520°M101588151624251044,54,53758,549,522 16.79 €
06380-1101X2020°M102088151624251044,54,53758,549,522 16.79 €
06380-1101X2520°M102588151624251044,54,53758,549,522 16.79 €
06380-1101X3020°M103088151624251044,54,53758,549,522 16.79 €
06380-1101X4020°M104088151624251044,54,53758,549,522 17.30 €
06380-1101X5020°M105088151624251044,54,53758,549,522 17.30 €
06380-1101X6020°M106088151624251044,54,53758,549,522 17.30 €
06380-1121X1520°M121588151624251044,54,53758,549,522 16.79 €
06380-1121X2020°M122088151624251044,54,53758,549,522 16.79 €
06380-1121X2520°M122588151624251044,54,53758,549,522 16.79 €
06380-1121X3020°M123088151624251044,54,53758,549,522 16.79 €
06380-1121X4020°M124088151624251044,54,53758,549,522 17.30 €
06380-1121X5020°M125088151624251044,54,53758,549,522 17.30 €
06380-1121X6020°M126088151624251044,54,53758,549,522 17.30 €
06380-2121X2020°M1220106151928321251,55,54268,557,524 20.64 €
06380-2121X2520°M1225106151928321251,55,54268,557,524 20.64 €
06380-2121X3020°M1230106151928321251,55,54268,557,524 20.64 €
06380-2121X4020°M1240106151928321251,55,54268,557,524 21.38 €
06380-2121X5020°M1250106151928321251,55,54268,557,524 21.38 €
06380-2121X6020°M1260106151928321251,55,54268,557,524 21.38 €
06380-3121X2020°M1220128,5152333321358647816526 24.96 €
06380-3121X2520°M1225128,5152333321358647816526 24.96 €
06380-3121X3020°M1230128,5152333321358647816526 24.96 €
06380-3121X4020°M1240128,5152333321358647816526 25.66 €
06380-3121X5020°M1250128,5152333321358647816526 25.66 €
06380-3121X6020°M1260128,5152333321358647816526 25.66 €
06380-3121X7020°M1270128,5152333321358647816526 26.57 €
06380-3121X8020°M1280128,5152333321358647816526 26.57 €
06380-3121X9020°M1290128,5152333321358647816526 26.57 €
06380-3161X2020°M1620128,5152333321358647816526 24.96 €
06380-3161X2520°M1625128,5152333321358647816526 24.96 €
06380-3161X3020°M1630128,5152333321358647816526 24.96 €
06380-3161X4020°M1640128,5152333321358647816526 25.66 €
06380-3161X5020°M1650128,5152333321358647816526 25.66 €
06380-3161X6020°M1660128,5152333321358647816526 25.66 €
06380-3161X7020°M1670128,5152333321358647816526 26.57 €
06380-3161X8020°M1680128,5152333321358647816526 26.57 €
06380-3161X9020°M1690128,5152333321358647816526 26.57 €
06380-4161X3020°M1630128,5153041321368,57,556,589,576,536 29.27 €
06380-4161X4020°M1640128,5153041321368,57,556,589,576,536 30.34 €
06380-4161X5020°M1650128,5153041321368,57,556,589,576,536 30.34 €
06380-4161X6020°M1660128,5153041321368,57,556,589,576,536 30.34 €
06380-4161X7020°M1670128,5153041321368,57,556,589,576,536 31.42 €
06380-4161X8020°M1680128,5153041321368,57,556,589,576,536 31.42 €
06380-4161X9020°M1690128,5153041321368,57,556,589,576,536 31.42 €
06380-4201X3020°M2030128,5153041321368,57,556,589,576,536 29.27 €
06380-4201X4020°M2040128,5153041321368,57,556,589,576,536 30.34 €
06380-4201X5020°M2050128,5153041321368,57,556,589,576,536 30.34 €
06380-4201X6020°M2060128,5153041321368,57,556,589,576,536 30.34 €
06380-4201X7020°M2070128,5153041321368,57,556,589,576,536 31.42 €
06380-4201X8020°M2080128,5153041321368,57,556,589,576,536 31.42 €
06380-4201X9020°M2090128,5153041321368,57,556,589,576,536 31.42 €
06380-4241X3020°M2430128,5153041321368,57,556,589,576,536 30.85 €
06380-4241X4020°M2440128,5153041321368,57,556,589,576,536 32.15 €
06380-4241X5020°M2450128,5153041321368,57,556,589,576,536 32.15 €
06380-4241X6020°M2460128,5153041321368,57,556,589,576,536 32.15 €
06380-4241X7020°M2470128,5153041321368,57,556,589,576,536 33.02 €
06380-4241X8020°M2480128,5153041321368,57,556,589,576,536 33.02 €
06380-4241X9020°M2490128,5153041321368,57,556,589,576,536 33.02 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83