norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Toggle clamps vertical with straight foot and adjustable clamping spindle
05912

Toggle clamps vertical with straight foot and adjustable...

go back

Item description/product images

DescriptionMaterial:Steel.
Grip polyamide.
Version:Carbonitrided and black oxidised.Note:Maintenance-free high quality link bushings. Sustainable constant use of force during opening and closing. Optimum stability through the conical, U-profile clamping arm.Accessory:05280 Protective caps
07110 Ball-end thrust screws
07117 Grippers, adjustable
07120 Grub screws with thrust point DIN 6332
07121 Grub screws with ball thrust point
07140 Thrust pads DIN 6311
07142 Thrust pads
Drawing reference:
1) stop pin position 1
2) stop pin position 2
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 05912 Toggle clamps vertical with straight foot and adjustable clamping spindle 173 kB

Drawings

Toggle clamps vertical with straight foot and adjustable clamping spindle

Item selection/filter

Order No.Opening angle
holding arm
position 1
Opening angle
holding arm
position 2
Opening angle
holding arm
stop pin removed
Opening angle
handle
position 1
Opening angle
handle
position 2
Hand
force
FH N
Retaining
force
F1 N
Retaining
force
F2 N
Clamping
force
F3 N
Clamping
force
F4 N
CADAcc.PriceOrder
05912-005002100°-129°64°-1007501050620750  15.15 €
05912-00600256°83°141°46°56°160135016509201050  22.48 €
05912-00800213°93°158°26°61°190200028009401350  31.44 €
05912-01000297°176°19°59°2502500450015002800  49.15 €
05912-01200211°88°164°24°60°2803000550014002800  51.15 €
Order No.hole
arrangement
MAA1A2A3A4BB1B2B3B6CC2D

HLL1CADAcc.PriceOrder
05912-0050022M5x2516254,51418,14,113,29,222,529,85,54,5119,265,635  15.15 €
05912-0060023M6x351429712-10,25,217,512,543,537,65,55,516986,553  22.48 €
05912-0080023M8x452139919-10,25,220,615,641,5496,56,8200,410762  31.44 €
05912-0100022M10x5532508273,514,17,125,518,54762,3139247,415395  49.15 €
05912-0120025M12x70325310,5--14,17,128214769,898,8265,5173,5113,5  51.15 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83