norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Status sensors, stainless steel with bracket, Form V, for vertical toggle clamps
05990-20_V

Status sensors, stainless steel with bracket, Form V, for...

go back

Item description/product images

DescriptionProduct description:Status sensors with brackets are used to monitor the actuated status of toggle clamps.
The sensor detects whether the toggle clamp is open or closed and enables this status information to be processed electronically.
The sensor is attached to the toggle clamp via the bracket.
Material:Stainless steelVersion:Bright.Note:The status sensor and brackets are supplied unassembled.Technical data:Inductive sensor:
Output circuit: PNP NO
Operating voltage: 10 - 30 V DC
Operating current: 100 mA
Contact gap: 0.8 mm
Switch frequency: 5000 Hz
Short-circuit proof: yes
Reverse polarity protection: yes
Rating: IP 67
Connection type: 0.3 m cable, PUR with plug
Temperature range: -25 °C - +70 °C
Approvals: CE, c UL us, EAC
Assembly:The status sensor is fastened to the bracket with the nuts and set to dimension L1.
The bracket is attached with the toggle clamp screws through holes between the foot and the mounting surface.
The switch point fine-tuning is carried out once the toggle clamp is mounted.
The detailed procedure is described in the assembly instructions.
Accessory:05908
10451
80140
Safety:Status sensors are not suitable for protecting people.Drawing reference:
1) LED-indicator

BN = brown
BK = black
BU = blue
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 05990-20_V Status sensors, stainless steel with bracket, Form V, for vertical toggle clamps 256 kB

Drawings

Status sensors, stainless steel with bracket, Form V, for vertical toggle clamps

Item selection/filter

Order No.FormAA1A2A3BB1B2B5DGG1HH1LL1L2PSWmatching
toggle clamp
M=Spindle
toggle
clamp
CADAcc.PriceOrder
05990-20-06121V144018122745,55,525,5M5X0,5M8x130252714,539300705908M6x35 109.11 €
05990-20-08121V2145151932496,526,8M5X0,5M8x130252714,539300705908M8x45 109.11 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83