norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Grip and housing die-cast zinc.Version:Grip and housing powder-coated black or silver.Note:When the grip is actuated, hatches, lids, covers or doors are opened remotely and invisibly via a Bowden cable.
The lockable releases are each supplied with 2 keys. The key can be removed in both positions (open and closed). The locks have a single key system, i.e. each lock can be opened with the same key.
The Bowden cable and fastening screws are not supplied.
Application:The remote actuation is used where tight spaces make actuation difficult or where remote actuation is required for ergonomic or safety reasons.Assembly:Form A: From the rear using self-tapping M3 screws.
Form B: From the front.
Advantages:Actuation possible in inaccessible assembly spaces.
Ergonomically optimised actuating position possible.
Actuation possible even when safety distances are required.
Accessory:Bowden cable 05596-01Drawing reference:
1) Bowden cable link
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 05596 Remote release, zinc 330 kB

Drawings

Remote release, zinc

Item selection/filter

Order No.Version 1FormMain
colour
Component
colour
A

BB1B2B3DD1HH2LL1L2AssemblyCADAcc.PriceOrder
05596-2111114511with lockAblackblack9947,93630,162,65625,55110,967,4mounting from the rear 39.62 €
05596-2101114511with lockBblackblack9947,93630,163,4-25,5-110,96-mounting from the front 39.62 €
05596-2011114511without lockAblackblack9947,93630,162,65625,55110,967,4mounting from the rear 35.87 €
05596-2001114511without lockBblackblack9947,93630,163,4-25,5-110,96-mounting from the front 35.87 €
05596-2111114522with lockAsilversilver9947,93630,162,65625,55110,967,4mounting from the rear 39.62 €
05596-2101114522with lockBsilversilver9947,93630,163,4-25,5-110,96-mounting from the front 39.62 €
05596-2011114522without lockAsilversilver9947,93630,162,65625,55110,967,4mounting from the rear 35.87 €
05596-2001114522without lockBsilversilver9947,93630,163,4-25,5-110,96-mounting from the front 35.87 €
05596-2111114512with lockAblacksilver9947,93630,162,65625,55110,967,4mounting from the rear 39.62 €
05596-2101114512with lockBblacksilver9947,93630,163,4-25,5-110,96-mounting from the front 39.62 €
05596-2011114512without lockAblacksilver9947,93630,162,65625,55110,967,4mounting from the rear 35.87 €
05596-2001114512without lockBblacksilver9947,93630,163,4-25,5-110,96-mounting from the front 35.87 €
05596-2111114521with lockAsilverblack9947,93630,162,65625,55110,967,4mounting from the rear 39.62 €
05596-2101114521with lockBsilverblack9947,93630,163,4-25,5-110,96-mounting from the front 39.62 €
05596-2011114521without lockAsilverblack9947,93630,162,65625,55110,967,4mounting from the rear 35.87 €
05596-2001114521without lockBsilverblack9947,93630,163,4-25,5-110,96-mounting from the front 35.87 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83