norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel.Version:Electro zinc-plated.Note:Quarter-turn latches for securely holding and locking hatches, container lids, machine covers and similar. The lock is closed or opened by turning it through 90°. This moves the cross pin in the locking bolt through a curve in the bottom part of the lock, thus tensioning the spring. At the end point of the curve there is a little recess in which the cross pin engages. The pretensioning force generated in the lock by the spring ensures that the connection is held securely despite any vibrations.

All components in the locking system (locking bolt, retaining washer and bottom part) are captive components which are joined to the cover of the frame.

They are operated toollessly using a knurled handle.

The quarter turn latch always consists of a 1/4 turn lock, retaining washer and lock bottom part.
Technical data:Maximum tractive force 1300 N.Assembly:A hole of 8 mm is drilled through the cover, the bolt with cross pin are pushed through and secured to the retaining washer from the rear. A 13 mm centre hole is drilled in the frame, with two mounting holes which depend on the hole pattern in the bottom part.Accessory:Retaining washers 05592-51.
Lock bottom part 05592-52.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 05592-50_RK Quarter turn latches, with knurled head 246 kB

Drawings

Quarter turn latches, with knurled head

Item selection/filter

Order No.AL

L1CADAcc.PriceOrder
05592-50-3113150,75 - 1,5018,1513,15 5.82 €
05592-50-3113901,50 - 2,2518,1513,9 5.82 €
05592-50-3114652,25 - 3,0018,1514,65 5.82 €
05592-50-3115403,00 - 3,7520,415,4 5.82 €
05592-50-3116153,75 - 4,5020,416,15 5.82 €
05592-50-3116904,50 - 5,2520,416,9 5.82 €
05592-50-3117655,25 - 6,0022,6517,65 5.82 €
05592-50-3118406,00 - 6,7522,6518,4 5.82 €
05592-50-3119156,75 - 7,5022,6519,15 5.82 €
05592-50-3119907,50 - 8,2524,919,9 5.82 €
05592-50-3120658,25 - 9,0024,920,65 5.82 €
05592-50-3121409,00 - 9,7524,921,4 5.82 €
05592-50-3122159,75 - 10,5027,1522,15 5.82 €
05592-50-31229010,50 - 11,2527,1522,9 5.82 €
05592-50-31236511,25 - 12,0027,1523,65 5.82 €
05592-50-31244012,00 - 12,7529,424,4 5.82 €
05592-50-31251512,75 - 13,5029,425,15 5.82 €
05592-50-31259013,50 - 14,2529,425,9 5.82 €
05592-50-31266514,25 - 15,0031,6526,65 5.82 €
05592-50-31274015.00 - 15,7531,6527,4 5.82 €
05592-50-31281515,75 - 16,5031,6528,15 5.82 €
05592-50-31289016,50 - 17,2533,928,9 5.82 €
05592-50-31296517,25 - 18,0033,929,65 5.82 €
05592-50-31304018,00 - 18,7533,930,4 5.82 €
05592-50-31311518,75 - 19,5036,1531,15 5.82 €
05592-50-31319019,50 - 20,2536,1531,9 5.82 €
05592-50-31326520,25 - 2136,1532,65 5.82 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83