norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Body aluminium.
Piston steel.
Version:Body black anodised.
Piston hard chrome-plated
Note:Screw-in pneumatic swing clamps find use where low clamping forces suffice and where the clamping point has to be cleared to enable placing or removing the workpiece.
The design enables space saving installation. The screw-in bolt can be used to adjust the height of the swing clamp. The clamp is suitable for a sunken mounting in a fixture.

Due to the double-acting function of the clamp, pressure is used to move the piston downwards and upwards.

The total travel of the swing clamp consists of the swing travel and the clamping travel. At the start of the clamping process, the clamping arm performs a 90° swing movement. When this movement is completed, the linear down clamping travel is carried out. The workpiece must only be clamped using the clamping travel.

The swing clamp must not be constrained in its swinging action. F1 = at 6 bar max. permitted operating pressure.



The screw-in swing clamp can be fastened using a DIN 70852 slotted round nut (07590-05) or a threaded flange (05610-20).

The swing clamp must only be operated using lubricated air.

Including screw and lock washer for fastening the clamping arms which are available as accessories.

Clamping arm, slotted round nut and threaded flange are not supplied.
Accessory:05620 Clamping arm for swing clamp.
07590-05 DIN 70852 slotted round nut.
05610-20 threaded flange.
Drawing reference:
1) Clamping
2) Releasing
3) Swing travel
4) Clamping travel
5) Relaxed
6) Tensioned
7) Left swinging
8) Right swinging
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 05610-05 Swing clamp pneumatic screw-on 284 kB

Drawings

Swing clamp pneumatic screw-on

Item selection/filter

Order No.SizeVersion 2Form-TypeA

A1DD1D2D3D4CADAcc.PriceOrder
05610-05-11212screw-onswivel to the right3522,522,5M25X1,58M5M5 288.95 €
05610-05-11616screw-onswivel to the right412627,5M30x1,58M5M5 288.95 €
05610-05-12020screw-onswivel to the right4830,532,5M35x1,512M5M8 288.95 €
05610-05-12525screw-onswivel to the right503038M40x1,514M5M8 288.95 €
05610-05-13232screw-onswivel to the right603548M50x1,516G1/8M8 299.66 €
05610-05-14040screw-onswivel to the right7042,553M55X1,516G1/8M8 337.71 €
05610-05-15050screw-onswivel to the right8047,562M65X1,520G1/8M10 412.85 €
05610-05-16363screw-onswivel to the right905077M80X1,520G1/8M10 460.00 €
05610-05-21212screw-onswivel to the left3522,522,5M25X1,58M5M5 288.95 €
05610-05-21616screw-onswivel to the left412627,5M30x1,58M5M5 288.95 €
05610-05-22020screw-onswivel to the left4830,532,5M35x1,512M5M8 288.95 €
05610-05-22525screw-onswivel to the left503038M40x1,514M5M8 288.95 €
05610-05-23232screw-onswivel to the left603548M50x1,516G1/8M8 299.66 €
05610-05-24040screw-onswivel to the left7042,553M55X1,516G1/8M8 337.71 €
05610-05-25050screw-onswivel to the left8047,562M65X1,520G1/8M10 412.85 €
05610-05-26363screw-onswivel to the left905077M80X1,520G1/8M10 460.00 €
Order No.H

H1H2H3H4H5S1S2Travel
S
F1
N
CADAcc.PriceOrder
05610-05-11274,9104,5704821298,617,640 288.95 €
05610-05-11675108,5704821698,517,590 288.95 €
05610-05-12090,5136,585,163,1219121527120 288.95 €
05610-05-1257311870351216131326210 288.95 €
05610-05-1328313279401519141428370 299.66 €
05610-05-1408713683451519141630650 337.71 €
05610-05-1509214887501525,41616321020 412.85 €
05610-05-1639815392561525,41614301720 460.00 €
05610-05-21274,9104,5704821298,617,640 288.95 €
05610-05-21675108,5704821698,517,590 288.95 €
05610-05-22090,5136,585,163,1219121527120 288.95 €
05610-05-2257311870351216131326210 288.95 €
05610-05-2328313279401519141428370 299.66 €
05610-05-2408713683451519141630650 337.71 €
05610-05-2509214887501525,41616321020 412.85 €
05610-05-2639815392561525,41614301720 460.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83