norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel.Version:Case-hardened, black oxidised and ground.Note:This is a quick-action side clamp where workpieces are clamped by rotating a cam wheel which exerts pressure on the swivel jaw, simultaneously producing a positive down force. The low-profile design allows workpieces to be machined over the entire top surface without the need to move the the clamp. A spring withdraws the jaw when opened.
The clamp can be positioned parallel to the T-slot by mounting on the seating block 02395.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 04520_SE Side clamps, flat jaws 159 kB

Drawings

Side clamps, flat jaws

Item selection/filter

Order No.Version 1Version 2slot
dimension
A
D1D2L1L2L3BH1H2H3H4SF
max. kN
CADAcc.PriceOrder
04520-110X1leftjaw plate level10M88,4132503232203084033,5 158.76 €
04520-310X1rightjaw plate level10M88,4132503232203084033,5 158.76 €
04520-112X1leftjaw plate level12M88,4132503232203084033,5 158.76 €
04520-312X1rightjaw plate level12M88,4132503232203084033,5 159.24 €
04520-212X1leftjaw plate level12M1212,51907240483860166247 190.12 €
04520-412X1rightjaw plate level12M1212,51907240483860166247 190.12 €
04520-314X1rightjaw plate level14M88,4132503232203084033,5 159.53 €
04520-114X1leftjaw plate level14M88,4132503232203084033,5 159.53 €
04520-214X1leftjaw plate level14M1212,51907240483840166247 185.54 €
04520-414X1rightjaw plate level14M1212,51907240483840166247 185.54 €
04520-218X1leftjaw plate level18M1212,51907240483840166247 187.20 €
04520-418X1rightjaw plate level18M1212,51907240483840166247 187.20 €

Other items in this category

My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83