norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Carbon steel 1.7220.
Ball grip plastic.
Version:Tempered and black oxidised.Note:Suitable hinge pin see 04250.
The cam lever is an eccentric lever that moves along a logarithmic spiral. Its clamping properties are even over the entire contact surface of the cam.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 04290 Cam levers single 208 kB

Drawings

Cam levers single

Item selection/filter

Order No.LL1BHH1DD1

RR1CADAcc.PriceOrder
04290-08104±214,9928,218,782517,219,2 34.34 €
04290-10123±218,61234,823,3103021,524 43.08 €
04290-12146±324,31443,830,312302831,2 56.51 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83