norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Cam levers, steel, with internal thread, plastic-metal thrust washer
04232_IG

Cam levers, steel, with internal thread, plastic-metal thrust...

go back

Item description/product images

DescriptionMaterial:

Handle steel 1.0401.
Thrust washer plastic PA 66 GF 35-X fibreglass reinforced.
Hinge pin stainless steel 1.4305.
Stud and washer steel, grade 5.8.

Version:Handle, stud and washer trivalent blue-passivated.
Thrust washer black.
Hinge pin bright.
Note:Plastics are subject to creeping under load (retardation).Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 04232_IG Cam levers, steel with internal thread, plastic thrust washer 221 kB

Drawings

Cam levers, steel, with internal thread, plastic-metal thrust washer

Item selection/filter

Order No.DD1D2BB1HH1AA1Travel
S
Clamping
force
F (kN)
Hand
force
FH N
CADAcc.PriceOrder
04232-1502205M518,1921,51514,52270,479,21,24120 9.07 €
04232-1502206M618,1921,51514,52270,479,21,24120 9.07 €
04232-2502208M827,11133,2241828,5961081,58350 15.95 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83