norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Cam levers, stainless steel, with internal thread, plastic-metal thrust washer
04232_IG

Cam levers, stainless steel, with internal thread, plastic-metal...

go back

Item description/product images

DescriptionMaterial:

Handles 1.4308.
Thrust washer plastic PA 66 GF 35-X fibreglass reinforced.
Hinge pin, washer 1.4305.

Version:Handle electropolished or blasted.
Thrust washer black.
Hinge pin bright.
Note:Plastics are subject to creeping under load (retardation).Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 04232_IG Cam levers, stainless steel with internal thread, plastic thrust washer 207 kB

Drawings

Cam levers, stainless steel, with internal thread, plastic-metal thrust washer

Item selection/filter

Order No.Surface finish
body
DD1D2BB1HH1AA1Travel
S
Clamping
force
F (kN)
Hand
force
FH N
CADAcc.PriceOrder
04232-9512003electropolishedM312614,411,591336,241,711,590 13.88 €
04232-9512004electropolishedM412614,411,591336,241,711,590 13.88 €
04232-0512004electropolishedM415,48181311,21752,359,112,5100 14.74 €
04232-0512005electropolishedM515,48181311,21752,359,112,5100 14.74 €
04232-1512005electropolishedM518,1921,51514,52270,479,21,24120 17.39 €
04232-1512006electropolishedM618,1921,51514,52270,479,21,24120 17.39 €
04232-2512008electropolishedM827,11133,3241828,5961081,58350 24.07 €
04232-9512303blastedM312614,411,591336,241,711,590 12.50 €
04232-9512304blastedM412614,411,591336,241,711,590 12.50 €
04232-0512304blastedM415,48181311,21752,359,112,5100 13.28 €
04232-0512305blastedM515,48181311,21752,359,112,5100 13.28 €
04232-1512305blastedM518,1921,51514,52270,479,21,24120 15.64 €
04232-1512306blastedM618,1921,51514,52270,479,21,24120 15.64 €
04232-2512308blastedM827,11133,3241828,5961081,58350 21.68 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83