norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Locating bushes stainless steel, for locating cylinder, pneumatic
03161-11

Locating bushes stainless steel, for locating cylinder,...

go back

Item description/product images

DescriptionMaterial:Stainless steelVersion:Hardened.Note:Mounting dimensions Form A:
Mounting with nut, max. plate thickness 10 mm.
Mounting dimensions Form B:
Screwed in, for plate thicknesses over 10 mm or in a blind hole.
Colour may differ from the image due to the hardening process.
On request:Suitable nuts and assembly tool.Accessory:03161-10 Locating cylinder stainless steel, pneumaticSpecial features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03161-11 Locating bushes stainless steel, for locating cylinder, pneumatic 361 kB

Drawings

Locating bushes stainless steel, for locating cylinder, pneumatic
Locating bushes stainless steel, for locating cylinder, pneumatic

Item selection/filter

Order No.BD

D1D2D3D4HH1H2CADAcc.PriceOrder
03161-11-1012,510202017M16x1,51732 16.09 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83