norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Locating cylinder QT steel
Balls roller bearing steel.

Grip die-cast zinc acc. to DIN EN 12844.
Steel parts grade 5.8.
Version:Locating cylinder tempered, black oxidised
Balls hardened, bright


Grip plastic coated pure orange RAL 2004 .
Steel parts black oxidised.
Note:When the clamping lever is tightened, the centre ball moves downwards forcing the three securing balls outwards where they clamp in the locating bush.
Machine set-up times are up to twelve times shorter using this easy-to-operate system than with conventional methods.
Assembly:1. Unscrew the threaded pin from the locating cylinder.
2. Screw the clamping lever on.
Advantages:Tool-free clampingAccessory:03153 repair kit
03154 centring bush.
03155 locating bushes Form A (pressed in at rear).
03156 locating bushes Form B (screwed-on from the front).
Supplied with03153 locating cylinder Ball Lock.
06460 clamping lever die-cast zinc with external thread.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03153 Locating cylinders Ball Lock, steel with clamping lever 190 kB

Drawings

Locating cylinders Ball Lock, steel with clamping lever

Item selection/filter

Order No.ADD1D2Holding
force
F kN
H
max.
LL1L2L3Tightening
torque
max. Nm
Grid plate
thickness ±0,05
CADAcc.PriceOrder
03153-130ΔX301322M53,32527,663033113 110.19 €
03153-130ΔX301322M53,33534,663033120 116.08 €
03153-160ΔX401632M65,33536,583134320 110.64 €
03153-160ΔX401632M65,34041,583134325 112.99 €
03153-200ΔX402040M613,33539,5103134420 110.64 €
03153-200ΔX402040M613,34044,5103134425 116.08 €
03153-250ΔX652545M83040441042,545,5920 119.20 €
03153-250ΔX652545M83045491042,545,5925 121.91 €
03153-300ΔX803050M104445491354,558,51520 133.56 €
03153-300ΔX803050M104450541354,558,51525 140.83 €
03153-350ΔX953560M12685051136367,52520 135.69 €
03153-350ΔX953560M12685056136367,52525 142.12 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83