norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Sleeve and spring plastic.
Thrust pin steel
Version:Thrust pin case-hardened and black oxidised.Note:Lateral spring plungers are used for positioning, holding and fastening workpieces in applications where there is increased presence of dirt.
For example: painting and sandblasting.

Calculation dimension X:
Y > = L1-D1/2, therefore X=D1/2-S
Y < L1-D1/2, therefore X =D1/2-S-((L1-D1/2-Y)*0,123)

Light spring force = blue spring
Standard spring force = red spring
Strong spring force = green spring
Assembly:The sleeve is pressed into the hole.
It is recommended to moisten the sleeve before assembly.
Drawing reference:
1) Assembly tool
2) Some sizes have a different pin form

Y = workpiece height
W = workpiece length
X = coordinate dimension
Z = stop diameter
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03330-01_ST Lateral spring plungers with plastic spring steel thrust pin 165 kB

Drawings

Lateral spring plungers with plastic spring
steel thrust pin

Item selection/filter

Order No.Version 1Version 2D

D1D2LL1±SF
ca.N
Order No.
assembly
tool
StatusCADAcc.PriceOrder
03330-01-100409light spring force-847,995,20,61503330-01-04expiring 5.29 €
03330-01-100509light spring force-1059,997,30,83003330-01-05expiring 5.47 €
03330-01-100609light spring force-1069,9910,312003330-01-05expiring 5.89 €
03330-01-200307standard spring forcedifferent pin form635,973,70,42003330-01-03expiring 5.05 €
03330-01-200409standard spring force-847,995,20,63003330-01-04expiring 5.29 €
03330-01-200509standard spring force-1059,997,30,86003330-01-05expiring 5.47 €
03330-01-200609standard spring force-1069,9910,313003330-01-05expiring 5.89 €
03330-01-200813standard spring force-12811,91313,31,25003330-01-08expiring 6.36 €
03330-01-201016standard spring force-161015,91616,91,68003330-01-10expiring 6.89 €
03330-01-300509intensified spring force-1059,997,30,89003330-01-05expiring 5.47 €
03330-01-300609intensified spring force-1069,9910,316003330-01-05expiring 5.89 €
03330-01-300813intensified spring force-12811,91313,31,210003330-01-08expiring 6.36 €
03330-01-301016intensified spring force-161015,91616,91,616003330-01-10expiring 6.89 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83