norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel grade 5.8.Version:Black oxidised.
Pin hardened and ground.
Note:Cam-action indexing plungers are used when the indexing pin should not project all the time. Turning the handle through 180° retracts the pin and a notch ensures that the handle remains in this position. Drawing reference:
Form A: grip uncoated without nut
Form C: grip powder-coated without nut
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03099_AC Indexing plungers with grip, Form A and C 285 kB

Drawings

Indexing plungers with grip, Form A and C

Overview of items (compressed)

Item selection/filter
Order No.
Form A
Order No.
Form C
DD1D2LL1L3BB1HFx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Filter
03099-04041003099-0604104M10103825209361814
03099-04051003099-0605105M10103825209361,3814
03099-04061003099-0606106M10103825209361,8814
03099-040410103099-06041014M10x1103825209361814
03099-040510103099-06051015M10x1103825209361,3814
03099-040610103099-06061016M10x1103825209361,8814
03099-04051203099-0605125M121246,8302510,83,681,3815
03099-04061203099-0606126M121246,8302510,83,681,8815
03099-04081203099-0608128M121246,8302510,83,682,3815
03099-040512103099-06051215M12x1,51246,8302510,83,681,3815
03099-040612103099-06061216M12x1,51246,8302510,83,681,8815
03099-040812103099-06081218M12x1,51246,8302510,83,682,3815
03099-04061603099-0606166M161660,4403214,44,8101,81535
03099-04081603099-0608168M161660,4403214,44,8102,31535
03099-04101603099-06101610M161660,4403214,44,8102,81535
03099-040616103099-06061616M16x1,51660,4403214,44,8101,81535
03099-040816103099-06081618M16x1,51660,4403214,44,8102,31535
03099-041016103099-061016110M16x1,51660,4403214,44,8102,81535
03099-04082003099-0608208M2020705035186122,32060
03099-04102003099-06102010M2020705035186122,82060
03099-04122003099-06122012M20207050351861232060
03099-040820103099-06082018M20x1,520705035186122,32060
03099-041020103099-061020110M20x1,520705035186122,82060
03099-041220103099-061220112M20x1,5207050351861232060
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83