norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Cam-action indexing plungers with stop, Form D, with grip cap and nut
03099-22_D

Cam-action indexing plungers with stop, Form D, with grip cap...

go back

Item description/product images

DescriptionProduct description:Cam-action indexing plunger are used where any change in locking position due to lateral forces should be prevented. Turning the grip through 180° retracts the indexing pin, enabling a change in the indexed position. The notch ensures that the grip remains in this position and the indexing pin remains retracted.
A stop at 180° prevents the lever rotating further and the indexing pin from extending again.
The rotation direction is defined by selecting a left or right stop side.
Material:Grip 1.0503.
Threaded sleeve and indexing pin free-cutting steel.
Spring 1.4310.
Grip cap thermoplastic PA.
Version:Threaded sleeve and grip black oxidised.
Indexing pin hardened, ground and black oxidised.
Spring bright.
Grip cap in various colours:
- black grey RAL 7021
- pure orange RAL 2004
- colza yellow RAL 1021
- traffic red RAL 3020
- signal green RAL 6032
- traffic blue RAL 5017
- light grey RAL 7035
Advantages:Turning the grip through 180° retracts the pin.
Optionally available with coloured plastic grip caps.
180° stop with rotation in one direction.
On request:Special versions.
Accessory:Mounting bracket 03099.
Positioning bushes 03099-50, 03099-60, 03099-61.
Drawing reference:
1) Stop, left
2) Stop, right
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03099-22_D Cam-action indexing plungers with stop, Form D, with grip cap and nut 319 kB

Drawings

Cam-action indexing plungers with stop, Form D, with grip cap and nut

Item selection/filter

Order No.FormVersion 2Component
colour
DD1D2LL1L3BB1HSW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03099-22-1070410Dleftblack grey RAL 70214M101039,526,31510,94,9610171814 15.26 €
03099-22-1070510Dleftblack grey RAL 70215M101039,526,31510,94,9610171,3814 15.26 €
03099-22-1070610Dleftblack grey RAL 70216M101039,526,31510,94,9610171,8814 15.26 €
03099-22-1070512Dleftblack grey RAL 70215M121248,431,11912,95,7812191,3515 15.57 €
03099-22-1070612Dleftblack grey RAL 70216M121248,431,11912,95,7812191,8515 15.57 €
03099-22-1070812Dleftblack grey RAL 70218M121248,431,11912,95,7812192,3515 15.57 €
03099-22-1070616Dleftblack grey RAL 70216M161662,841,52616,671016241,81535 18.62 €
03099-22-1070816Dleftblack grey RAL 70218M161662,841,52616,671016242,31535 18.62 €
03099-22-1071016Dleftblack grey RAL 702110M161662,841,52616,671016242,81535 18.62 €
03099-22-10708201Dleftblack grey RAL 70218M20x1,52072,351,33020,58,51220302,32060 21.26 €
03099-22-10710201Dleftblack grey RAL 702110M20x1,52072,351,33020,58,51220302,82060 21.26 €
03099-22-10712201Dleftblack grey RAL 702112M20x1,52072,351,33020,58,512203032060 21.26 €
03099-22-10704102Dleftorange RAL 20044M101039,526,31510,94,9610171814 15.26 €
03099-22-10705102Dleftorange RAL 20045M101039,526,31510,94,9610171,3814 15.26 €
03099-22-10706102Dleftorange RAL 20046M101039,526,31510,94,9610171,8814 15.26 €
03099-22-10705122Dleftorange RAL 20045M121248,431,11912,95,7812191,3515 15.57 €
03099-22-10706122Dleftorange RAL 20046M121248,431,11912,95,7812191,8515 15.57 €
03099-22-10708122Dleftorange RAL 20048M121248,431,11912,95,7812192,3515 15.57 €
03099-22-10706162Dleftorange RAL 20046M161662,841,52616,671016241,81535 18.62 €
03099-22-10708162Dleftorange RAL 20048M161662,841,52616,671016242,31535 18.62 €
03099-22-10710162Dleftorange RAL 200410M161662,841,52616,671016242,81535 18.62 €
03099-22-107082012Dleftorange RAL 20048M20x1,52072,351,33020,58,51220302,32060 21.26 €
03099-22-107102012Dleftorange RAL 200410M20x1,52072,351,33020,58,51220302,82060 21.26 €
03099-22-107122012Dleftorange RAL 200412M20x1,52072,351,33020,58,512203032060 21.26 €
03099-22-107041016Dleftcolza yellow RAL 10214M101039,526,31510,94,9610171814 15.26 €
03099-22-107051016Dleftcolza yellow RAL 10215M101039,526,31510,94,9610171,3814 15.26 €
03099-22-107061016Dleftcolza yellow RAL 10216M101039,526,31510,94,9610171,8814 15.26 €
03099-22-107051216Dleftcolza yellow RAL 10215M121248,431,11912,95,7812191,3515 15.57 €
03099-22-107061216Dleftcolza yellow RAL 10216M121248,431,11912,95,7812191,8515 15.57 €
03099-22-107081216Dleftcolza yellow RAL 10218M121248,431,11912,95,7812192,3515 15.57 €
03099-22-107061616Dleftcolza yellow RAL 10216M161662,841,52616,671016241,81535 18.62 €
03099-22-107081616Dleftcolza yellow RAL 10218M161662,841,52616,671016242,31535 18.62 €
03099-22-107101616Dleftcolza yellow RAL 102110M161662,841,52616,671016242,81535 18.62 €
03099-22-1070820116Dleftcolza yellow RAL 10218M20x1,52072,351,33020,58,51220302,32060 21.26 €
03099-22-1071020116Dleftcolza yellow RAL 102110M20x1,52072,351,33020,58,51220302,82060 21.26 €
03099-22-1071220116Dleftcolza yellow RAL 102112M20x1,52072,351,33020,58,512203032060 21.26 €
03099-22-107041084Dlefttraffic red RAL 30204M101039,526,31510,94,9610171814 15.26 €
03099-22-107051084Dlefttraffic red RAL 30205M101039,526,31510,94,9610171,3814 15.26 €
03099-22-107061084Dlefttraffic red RAL 30206M101039,526,31510,94,9610171,8814 15.26 €
03099-22-107051284Dlefttraffic red RAL 30205M121248,431,11912,95,7812191,3515 15.57 €
03099-22-107061284Dlefttraffic red RAL 30206M121248,431,11912,95,7812191,8515 15.57 €
03099-22-107081284Dlefttraffic red RAL 30208M121248,431,11912,95,7812192,3515 15.57 €
03099-22-107061684Dlefttraffic red RAL 30206M161662,841,52616,671016241,81535 18.62 €
03099-22-107081684Dlefttraffic red RAL 30208M161662,841,52616,671016242,31535 18.62 €
03099-22-107101684Dlefttraffic red RAL 302010M161662,841,52616,671016242,81535 18.62 €
03099-22-1070820184Dlefttraffic red RAL 30208M20x1,52072,351,33020,58,51220302,32060 21.26 €
03099-22-1071020184Dlefttraffic red RAL 302010M20x1,52072,351,33020,58,51220302,82060 21.26 €
03099-22-1071220184Dlefttraffic red RAL 302012M20x1,52072,351,33020,58,512203032060 21.26 €
03099-22-107041086Dleftsignal green RAL 60324M101039,526,31510,94,9610171814 15.26 €
03099-22-107051086Dleftsignal green RAL 60325M101039,526,31510,94,9610171,3814 15.26 €
03099-22-107061086Dleftsignal green RAL 60326M101039,526,31510,94,9610171,8814 15.26 €
03099-22-107051286Dleftsignal green RAL 60325M121248,431,11912,95,7812191,3515 15.57 €
03099-22-107061286Dleftsignal green RAL 60326M121248,431,11912,95,7812191,8515 15.57 €
03099-22-107081286Dleftsignal green RAL 60328M121248,431,11912,95,7812192,3515 15.57 €
03099-22-107061686Dleftsignal green RAL 60326M161662,841,52616,671016241,81535 18.62 €
03099-22-107081686Dleftsignal green RAL 60328M161662,841,52616,671016242,31535 18.62 €
03099-22-107101686Dleftsignal green RAL 603210M161662,841,52616,671016242,81535 18.62 €
03099-22-1070820186Dleftsignal green RAL 60328M20x1,52072,351,33020,58,51220302,32060 21.26 €
03099-22-1071020186Dleftsignal green RAL 603210M20x1,52072,351,33020,58,51220302,82060 21.26 €
03099-22-1071220186Dleftsignal green RAL 603212M20x1,52072,351,33020,58,512203032060 21.26 €
03099-22-107041087Dlefttraffic blue RAL 50174M101039,526,31510,94,9610171814 15.26 €
03099-22-107051087Dlefttraffic blue RAL 50175M101039,526,31510,94,9610171,3814 15.26 €
03099-22-107061087Dlefttraffic blue RAL 50176M101039,526,31510,94,9610171,8814 15.26 €
03099-22-107051287Dlefttraffic blue RAL 50175M121248,431,11912,95,7812191,3515 15.57 €
03099-22-107061287Dlefttraffic blue RAL 50176M121248,431,11912,95,7812191,8515 15.57 €
03099-22-107081287Dlefttraffic blue RAL 50178M121248,431,11912,95,7812192,3515 15.57 €
03099-22-107061687Dlefttraffic blue RAL 50176M161662,841,52616,671016241,81535 18.62 €
03099-22-107081687Dlefttraffic blue RAL 50178M161662,841,52616,671016242,31535 18.62 €
03099-22-107101687Dlefttraffic blue RAL 501710M161662,841,52616,671016242,81535 18.62 €
03099-22-1070820187Dlefttraffic blue RAL 50178M20x1,52072,351,33020,58,51220302,32060 21.26 €
03099-22-1071020187Dlefttraffic blue RAL 501710M20x1,52072,351,33020,58,51220302,82060 21.26 €
03099-22-1071220187Dlefttraffic blue RAL 501712M20x1,52072,351,33020,58,512203032060 21.26 €
03099-22-107041088Dleftlight grey RAL 70354M101039,526,31510,94,9610171814 15.26 €
03099-22-107051088Dleftlight grey RAL 70355M101039,526,31510,94,9610171,3814 15.26 €
03099-22-107061088Dleftlight grey RAL 70356M101039,526,31510,94,9610171,8814 15.26 €
03099-22-107051288Dleftlight grey RAL 70355M121248,431,11912,95,7812191,3515 15.57 €
03099-22-107061288Dleftlight grey RAL 70356M121248,431,11912,95,7812191,8515 15.57 €
03099-22-107081288Dleftlight grey RAL 70358M121248,431,11912,95,7812192,3515 15.57 €
03099-22-107061688Dleftlight grey RAL 70356M161662,841,52616,671016241,81535 18.62 €
03099-22-107081688Dleftlight grey RAL 70358M161662,841,52616,671016242,31535 18.62 €
03099-22-107101688Dleftlight grey RAL 703510M161662,841,52616,671016242,81535 18.62 €
03099-22-1070820188Dleftlight grey RAL 70358M20x1,52072,351,33020,58,51220302,32060 21.26 €
03099-22-1071020188Dleftlight grey RAL 703510M20x1,52072,351,33020,58,51220302,82060 21.26 €
03099-22-1071220188Dleftlight grey RAL 703512M20x1,52072,351,33020,58,512203032060 21.26 €
03099-22-2070410Drightblack grey RAL 70214M101039,526,31510,94,9610171814 15.26 €
03099-22-2070510Drightblack grey RAL 70215M101039,526,31510,94,9610171,3814 15.26 €
03099-22-2070610Drightblack grey RAL 70216M101039,526,31510,94,9610171,8814 15.26 €
03099-22-2070512Drightblack grey RAL 70215M121248,431,11912,95,7812191,3515 15.57 €
03099-22-2070612Drightblack grey RAL 70216M121248,431,11912,95,7812191,8515 15.57 €
03099-22-2070812Drightblack grey RAL 70218M121248,431,11912,95,7812192,3515 15.57 €
03099-22-2070616Drightblack grey RAL 70216M161662,841,52616,671016241,81535 18.62 €
03099-22-2070816Drightblack grey RAL 70218M161662,841,52616,671016242,31535 18.62 €
03099-22-2071016Drightblack grey RAL 702110M161662,841,52616,671016242,81535 18.62 €
03099-22-20708201Drightblack grey RAL 70218M20x1,52072,351,33020,58,51220302,32060 21.26 €
03099-22-20710201Drightblack grey RAL 702110M20x1,52072,351,33020,58,51220302,82060 21.26 €
03099-22-20712201Drightblack grey RAL 702112M20x1,52072,351,33020,58,512203032060 21.26 €
03099-22-20704102Drightorange RAL 20044M101039,526,31510,94,9610171814 15.26 €
03099-22-20705102Drightorange RAL 20045M101039,526,31510,94,9610171,3814 15.26 €
03099-22-20706102Drightorange RAL 20046M101039,526,31510,94,9610171,8814 15.26 €
03099-22-20705122Drightorange RAL 20045M121248,431,11912,95,7812191,3515 15.57 €
03099-22-20706122Drightorange RAL 20046M121248,431,11912,95,7812191,8515 15.57 €
03099-22-20708122Drightorange RAL 20048M121248,431,11912,95,7812192,3515 15.57 €
03099-22-20706162Drightorange RAL 20046M161662,841,52616,671016241,81535 18.62 €
03099-22-20708162Drightorange RAL 20048M161662,841,52616,671016242,31535 18.62 €
03099-22-20710162Drightorange RAL 200410M161662,841,52616,671016242,81535 18.62 €
03099-22-207082012Drightorange RAL 20048M20x1,52072,351,33020,58,51220302,32060 21.26 €
03099-22-207102012Drightorange RAL 200410M20x1,52072,351,33020,58,51220302,82060 21.26 €
03099-22-207122012Drightorange RAL 200412M20x1,52072,351,33020,58,512203032060 21.26 €
03099-22-207041016Drightcolza yellow RAL 10214M101039,526,31510,94,9610171814 15.26 €
03099-22-207051016Drightcolza yellow RAL 10215M101039,526,31510,94,9610171,3814 15.26 €
03099-22-207061016Drightcolza yellow RAL 10216M101039,526,31510,94,9610171,8814 15.26 €
03099-22-207051216Drightcolza yellow RAL 10215M121248,431,11912,95,7812191,3515 15.57 €
03099-22-207061216Drightcolza yellow RAL 10216M121248,431,11912,95,7812191,8515 15.57 €
03099-22-207081216Drightcolza yellow RAL 10218M121248,431,11912,95,7812192,3515 15.57 €
03099-22-207061616Drightcolza yellow RAL 10216M161662,841,52616,671016241,81535 18.62 €
03099-22-207081616Drightcolza yellow RAL 10218M161662,841,52616,671016242,31535 18.62 €
03099-22-207101616Drightcolza yellow RAL 102110M161662,841,52616,671016242,81535 18.62 €
03099-22-2070820116Drightcolza yellow RAL 10218M20x1,52072,351,33020,58,51220302,32060 21.26 €
03099-22-2071020116Drightcolza yellow RAL 102110M20x1,52072,351,33020,58,51220302,82060 21.26 €
03099-22-2071220116Drightcolza yellow RAL 102112M20x1,52072,351,33020,58,512203032060 21.26 €
03099-22-207041084Drighttraffic red RAL 30204M101039,526,31510,94,9610171814 15.26 €
03099-22-207051084Drighttraffic red RAL 30205M101039,526,31510,94,9610171,3814 15.26 €
03099-22-207061084Drighttraffic red RAL 30206M101039,526,31510,94,9610171,8814 15.26 €
03099-22-207051284Drighttraffic red RAL 30205M121248,431,11912,95,7812191,3515 15.57 €
03099-22-207061284Drighttraffic red RAL 30206M121248,431,11912,95,7812191,8515 15.57 €
03099-22-207081284Drighttraffic red RAL 30208M121248,431,11912,95,7812192,3515 15.57 €
03099-22-207061684Drighttraffic red RAL 30206M161662,841,52616,671016241,81535 18.62 €
03099-22-207081684Drighttraffic red RAL 30208M161662,841,52616,671016242,31535 18.62 €
03099-22-207101684Drighttraffic red RAL 302010M161662,841,52616,671016242,81535 18.62 €
03099-22-2070820184Drighttraffic red RAL 30208M20x1,52072,351,33020,58,51220302,32060 21.26 €
03099-22-2071020184Drighttraffic red RAL 302010M20x1,52072,351,33020,58,51220302,82060 21.26 €
03099-22-2071220184Drighttraffic red RAL 302012M20x1,52072,351,33020,58,512203032060 21.26 €
03099-22-207041086Drightsignal green RAL 60324M101039,526,31510,94,9610171814 15.26 €
03099-22-207051086Drightsignal green RAL 60325M101039,526,31510,94,9610171,3814 15.26 €
03099-22-207061086Drightsignal green RAL 60326M101039,526,31510,94,9610171,8814 15.26 €
03099-22-207051286Drightsignal green RAL 60325M121248,431,11912,95,7812191,3515 15.57 €
03099-22-207061286Drightsignal green RAL 60326M121248,431,11912,95,7812191,8515 15.57 €
03099-22-207081286Drightsignal green RAL 60328M121248,431,11912,95,7812192,3515 15.57 €
03099-22-207061686Drightsignal green RAL 60326M161662,841,52616,671016241,81535 18.62 €
03099-22-207081686Drightsignal green RAL 60328M161662,841,52616,671016242,31535 18.62 €
03099-22-207101686Drightsignal green RAL 603210M161662,841,52616,671016242,81535 18.62 €
03099-22-2070820186Drightsignal green RAL 60328M20x1,52072,351,33020,58,51220302,32060 21.26 €
03099-22-2071020186Drightsignal green RAL 603210M20x1,52072,351,33020,58,51220302,82060 21.26 €
03099-22-2071220186Drightsignal green RAL 603212M20x1,52072,351,33020,58,512203032060 21.26 €
03099-22-207041087Drighttraffic blue RAL 50174M101039,526,31510,94,9610171814 15.26 €
03099-22-207051087Drighttraffic blue RAL 50175M101039,526,31510,94,9610171,3814 15.26 €
03099-22-207061087Drighttraffic blue RAL 50176M101039,526,31510,94,9610171,8814 15.26 €
03099-22-207051287Drighttraffic blue RAL 50175M121248,431,11912,95,7812191,3515 15.57 €
03099-22-207061287Drighttraffic blue RAL 50176M121248,431,11912,95,7812191,8515 15.57 €
03099-22-207081287Drighttraffic blue RAL 50178M121248,431,11912,95,7812192,3515 15.57 €
03099-22-207061687Drighttraffic blue RAL 50176M161662,841,52616,671016241,81535 18.62 €
03099-22-207081687Drighttraffic blue RAL 50178M161662,841,52616,671016242,31535 18.62 €
03099-22-207101687Drighttraffic blue RAL 501710M161662,841,52616,671016242,81535 18.62 €
03099-22-2070820187Drighttraffic blue RAL 50178M20x1,52072,351,33020,58,51220302,32060 21.26 €
03099-22-2071020187Drighttraffic blue RAL 501710M20x1,52072,351,33020,58,51220302,82060 21.26 €
03099-22-2071220187Drighttraffic blue RAL 501712M20x1,52072,351,33020,58,512203032060 21.26 €
03099-22-207041088Drightlight grey RAL 70354M101039,526,31510,94,9610171814 15.26 €
03099-22-207051088Drightlight grey RAL 70355M101039,526,31510,94,9610171,3814 15.26 €
03099-22-207061088Drightlight grey RAL 70356M101039,526,31510,94,9610171,8814 15.26 €
03099-22-207051288Drightlight grey RAL 70355M121248,431,11912,95,7812191,3515 15.57 €
03099-22-207061288Drightlight grey RAL 70356M121248,431,11912,95,7812191,8515 15.57 €
03099-22-207081288Drightlight grey RAL 70358M121248,431,11912,95,7812192,3515 15.57 €
03099-22-207061688Drightlight grey RAL 70356M161662,841,52616,671016241,81535 18.62 €
03099-22-207081688Drightlight grey RAL 70358M161662,841,52616,671016242,31535 18.62 €
03099-22-207101688Drightlight grey RAL 703510M161662,841,52616,671016242,81535 18.62 €
03099-22-2070820188Drightlight grey RAL 70358M20x1,52072,351,33020,58,51220302,32060 21.26 €
03099-22-2071020188Drightlight grey RAL 703510M20x1,52072,351,33020,58,51220302,82060 21.26 €
03099-22-2071220188Drightlight grey RAL 703512M20x1,52072,351,33020,58,512203032060 21.26 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83