norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Cam-action indexing plungers with stop, stainless steel, Form B, without grip cap, with nut
03099-22_B

Cam-action indexing plungers with stop, stainless steel, Form B,...

go back

Item description/product images

DescriptionProduct description:Cam-action indexing plunger are used where any change in locking position due to lateral forces should be prevented. Turning the grip through 180° retracts the indexing pin, enabling a change in the indexed position. The notch ensures that the grip remains in this position and the indexing pin remains retracted.
A stop at 180° prevents the lever rotating further and the indexing pin from extending again.
The rotation direction is defined by selecting a left or right stop side.
Material:

Grip 1.4308.
Threaded sleeve and indexing pin 1.4305.
Spring 1.4310.

Version:Threaded sleeve and grip bright.
Indexing pin ground and left bright.
Spring bright.
Advantages:Turning the grip through 180° retracts the pin.
180° stop with rotation in one direction.
On request:Special versions.
Accessory:Mounting bracket 03099.
Positioning bushes 03099-50, 03099-60, 03099-61.
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03099-22_B Cam-action indexing plungers with stop, stainless steel, Form B, without grip cap, with nut 276 kB

Drawings

Cam-action indexing plungers with stop, stainless steel, Form B, without grip cap, with nut

Item selection/filter

Order No.FormVersion 2DD1D2LL1L3BB1HSW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03099-22-11050410Bleft4M101038,5251593610171814 18.60 €
03099-22-11050510Bleft5M101038,5251593610171,3814 18.60 €
03099-22-11050610Bleft6M101038,5251593610171,8814 18.60 €
03099-22-11050512Bleft5M121247,4301910,83,6812191,3515 20.52 €
03099-22-11050612Bleft6M121247,4301910,83,6812191,8515 20.52 €
03099-22-11050812Bleft8M121247,4301910,83,6812192,3515 20.52 €
03099-22-11050616Bleft6M161661,2402614,44,81016241,81535 23.03 €
03099-22-11050816Bleft8M161661,2402614,44,81016242,31535 23.03 €
03099-22-11051016Bleft10M161661,2402614,44,81016242,81535 23.03 €
03099-22-110508201Bleft8M20x1,5207150301861220302,32060 28.64 €
03099-22-110510201Bleft10M20x1,5207150301861220302,82060 28.64 €
03099-22-110512201Bleft12M20x1,52071503018612203032060 28.64 €
03099-22-21050410Bright4M101038,5251593610171814 18.60 €
03099-22-21050510Bright5M101038,5251593610171,3814 18.60 €
03099-22-21050610Bright6M101038,5251593610171,8814 18.60 €
03099-22-21050512Bright5M121247,4301910,83,6812191,3515 20.52 €
03099-22-21050612Bright6M121247,4301910,83,6812191,8515 20.52 €
03099-22-21050812Bright8M121247,4301910,83,6812192,3515 20.52 €
03099-22-21050616Bright6M161661,2402614,44,81016241,81535 23.03 €
03099-22-21050816Bright8M161661,2402614,44,81016242,31535 23.03 €
03099-22-21051016Bright10M161661,2402614,44,81016242,81535 23.03 €
03099-22-210508201Bright8M20x1,5207150301861220302,32060 28.64 €
03099-22-210510201Bright10M20x1,5207150301861220302,82060 28.64 €
03099-22-210512201Bright12M20x1,52071503018612203032060 28.64 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83