norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Indexing plungers, stainless steel, pneumatic, Form A, single-acting, pneumatic extension
03095-01_A

Indexing plungers, stainless steel, pneumatic, Form A,...

go back

Item description/product images

DescriptionProduct description:Indexing plungers are used where it is necessary to prevent changes of position due to lateral forces.
Some examples of this are for length, height and position indexing in machines, equipment, furniture and special vehicle construction.

Pneumatic indexing plungers are operated by compressed air. This facilitates automatic retraction or extension of the indexing pin.
In addition, the indexing point can be located in an area inaccessible for manual operation.

By the version with status sensor, the actuation status can be detected and evaluated electronically.
For this purpose, the magnetic field sensor is clamped in the slot profile of the sensor holder. The status sensor and sensor holder can be moved axially and secured to suit the desired sensing position.
Material:

Threaded sleeve stainless steel 1.4305.
Indexing pin stainless steel 1.4034.
Piston seal and O-rings NBR.
Rod seal TPU.
Magnet NdFeB.
Locknut stainless steel A2-70.

Magnetic field sensor thermoplastic PA12.
Sensor holder POM, slot profile aluminium.

Version:Indexing pin hardened, ground and bright.Type of operation:Form A and B: single-acting with spring return
Form C: double-acting
Technical data:Pneumatic properties:
Operating pressure: 4-6 bar
filtered, dried air, lubricated or unlubricated

Magnetic field sensor:
Output relay: PNP normally open (NO)
Operating voltage: 10 - 30 V DC
Operating current: 200 mA
Switch field strength: 2 kA/m
Switching frequency: 3000 Hz
Short-circuit proof: yes
Reverse polarity protected: no
Rating: IP67
Connection type: 2 m PUR cable
Temperature range: -25 °C - +85 °C
Approvals: CE, c-UL-us, UKCA, WEEE
Application:In automated production plants and fixtures.Temperature range:-30 °C to +80 °CAccessory:Magnetic field sensor 83001.
Sensor holder with T-slot 83010.
Drawing reference:
1) Port 1 - pneumatic extension
3) With status sensor
P: operating pressure
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03095-01_A Indexing plungers, stainless steel, pneumatic, Form A, single-acting, pneumatic extension 232 kB

Drawings

Indexing plungers, stainless steel, pneumatic, Form A, single-acting, pneumatic extension

Item selection/filter

Order No.FormVersion 2BD

D1D2D3D4D5HTravel
S
LL1L2L3L4L5SW1SW2TCADAcc.PriceOrder
03095-01-120610A--6M12x1,52223M5--1077201018--24194 72.14 €
03095-01-130815A--8M16x1,52223M5--1580261018--24244 75.69 €
03095-01-141015A--10M20x1,52223M5--1580281018--24304 76.41 €
03095-01-141215A--12M20x1,52223M5--1580281018--24304 76.41 €
03095-01-1206101Awith status sensor356M12x1,52223M52,519107720101823,5200024194 133.73 €
03095-01-1308151Awith status sensor358M16x1,52223M52,519158026101823,5200024244 137.29 €
03095-01-1410151Awith status sensor3510M20x1,52223M52,519158028101823,5200024304 138.00 €
03095-01-1412151Awith status sensor3512M20x1,52223M52,519158028101823,5200024304 138.00 €
Order No.P=Operating
pressure
bar
F6=Piston force
at 6 bar
(N)
F1=spring force
extended
(N)
F2=spring force
retracted
(N)
CADAcc.PriceOrder
03095-01-1206104-6833011 72.14 €
03095-01-1308154-6833011 75.69 €
03095-01-1410154-6833011 76.41 €
03095-01-1412154-6833011 76.41 €
03095-01-12061014-6833011 133.73 €
03095-01-13081514-6833011 137.29 €
03095-01-14101514-6833011 138.00 €
03095-01-14121514-6833011 138.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83