norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Indexing pin steel.
Threaded sleeve steel.
Mushroom grip, dark grey thermoplastic.
Lock mark aluminium.
Version:Indexing pin steel, hardened, ground and black oxidised.
Threaded sleeve black oxidised.
Lock mark red anodised.
Note:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the plunger has been manually disengaged.
When the lock mark is visible the plunger is either completely disengaged or only partly in the index position.
On request:Special versions.Accessory:Spacer rings 03089.
fastening sets for thin-walled parts 03094-10.
Drawing reference:
1) marking ring
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03090_A Indexing plungers, steel with plastic mushroom grip and locked mark 246 kB

Drawings

Indexing plungers with locked mark, Form A

Item selection/filter

Order No.FormDD1D2LL1L2L3Travel
S
SW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03090-71105A5M10x12143,5177155131,3512 12.12 €
03090-71206A6M12x1,52551,7208176141,8614 13.66 €
03090-71308A8M16x1,533682610238192,31535 16.02 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83