norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Indexing plungers, stainless steel with stainless steel mushroom grip. Locking slot and locknut
03089_D

Indexing plungers, stainless steel with stainless steel mushroom...

go back

Item description/product images

DescriptionProduct description:Indexing plungers are used where it is necessary to prevent changes of position due to lateral forces.
Some examples of this are for length, height and position indexing in machines, equipment, furniture and special vehicle construction.

A new indexed position can be only be moved to after the pin has been manually retracted. Form C and D are recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.

The materials used enable a wide range of applications.
Indexing plungers made from A4 stainless steel are recommended for applications with very high corrosion resistance requirements.
Material:

Stainless steel A2 version:
Threaded sleeve and mushroom grip 1.4305.
hardened indexing pin 1.4034.
Non-hardened indexing pin 1.4305.
Spring 1.4310.

Stainless steel A4 version:
Threaded sleeve, mushroom grip and indexing pin 1.4404.
Spring 1.4401 or 1.4571.

Version:Stainless steel A2 version:
threaded sleeve bright.
Mushroom grip bright.
Indexing pin hardened or not hardened, ground and bright.

Stainless steel A4 version:
threaded sleeve bright.
Mushroom grip bright or abrasive blasted.
Indexing pin ground, chemically nickel-plated or bright.
On request:Special versions.Accessory:Spacer rings 03089.
fastening sets for thin-walled parts 03094-10.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03089_D Indexing plungers, stainless steel with stainless steel mushroom grip. Locking slot and locknut 190 kB

Drawings

Indexing plungers, stainless steel with stainless steel mushroom grip. Locking slot and locknut

Item selection/filter

Order No.FormMain
material
Steel
code
Mushroom grip

locating pinDD1D2LL1L2L3Travel
S
SW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03089-004903Dstainless steel1.4034-hardened3M6x0,751431,5125103,58100,84,510 23.52 €
03089-004004Dstainless steel1.4034-hardened4M8x11838,515613410131612  22.43 €
03089-004105Dstainless steel1.4034-hardened5M10x12143,517715513171,3512  21.32 €
03089-004206Dstainless steel1.4034-hardened6M12x1,52551,720817614191,8614  25.17 €
03089-004308Dstainless steel1.4034-hardened8M16x1,53368261023819242,31535  34.28 €
03089-004410Dstainless steel1.4034-hardened10M20x1,533742812251022302,81534 44.38 €
03089-004412Dstainless steel1.4034-hardened12M20x1,533782814251222302,81539 69.86 €
03089-004516Dstainless steel1.4034-hardened16M24x240963218281627363,22046 79.38 €
03089-114903Dstainless steel1.4305-not hardened3M6x0,751431,5125103,58100,84,510 23.52 €
03089-114004Dstainless steel1.4305-not hardened4M8x11838,515613410131612  22.43 €
03089-114105Dstainless steel1.4305-not hardened5M10x12143,517715513171,3512  21.32 €
03089-114206Dstainless steel1.4305-not hardened6M12x1,52551,720817614191,8614  25.17 €
03089-114308Dstainless steel1.4305-not hardened8M16x1,53368261023819242,31535  34.28 €
03089-114410Dstainless steel1.4305-not hardened10M20x1,533742812251022302,81534 44.38 €
03089-114412Dstainless steel1.4305-not hardened12M20x1,533782814251222302,81539 69.86 €
03089-114516Dstainless steel1.4305-not hardened16M24x240963218281627363,22046 79.38 €
03089-064903Dstainless steel1.4404brightnickel-plated3M6x0,751431,5125103,58100,836,5 30.53 €
03089-064004Dstainless steel1.4404brightnickel-plated4M8x11838,515613410131715,5 29.10 €
03089-064105Dstainless steel1.4404brightnickel-plated5M10x12143,517715513171,3412,5 27.63 €
03089-064206Dstainless steel1.4404brightnickel-plated6M12x1,52551,720817614191,8714,5 32.63 €
03089-064308Dstainless steel1.4404brightnickel-plated8M16x1,53368261023819242,31535 44.46 €
03089-064410Dstainless steel1.4404brightnickel-plated10M20x1,533742812251022302,81530 53.25 €
03089-064412Dstainless steel1.4404brightnickel-plated12M20x1,533782814251222302,81539 73.16 €
03089-064516Dstainless steel1.4404brightnickel-plated16M24x240963218281627363,22040 87.10 €
03089-174903Dstainless steel1.4404brightbright3M6x0,751431,5125103,58100,836,5 30.53 €
03089-174004Dstainless steel1.4404brightbright4M8x11838,515613410131715,5 29.10 €
03089-174105Dstainless steel1.4404brightbright5M10x12143,517715513171,3412,5 27.63 €
03089-174206Dstainless steel1.4404brightbright6M12x1,52551,720817614191,8714,5 32.63 €
03089-174308Dstainless steel1.4404brightbright8M16x1,53368261023819242,31535 44.46 €
03089-174410Dstainless steel1.4404brightbright10M20x1,533742812251022302,81530 53.25 €
03089-174412Dstainless steel1.4404brightbright12M20x1,533782814251222302,81539 73.16 €
03089-174516Dstainless steel1.4404brightbright16M24x240963218281627363,22040 87.10 €
03089-0649031Dstainless steel1.4404blastednickel-plated3M6x0,751431,5125103,58100,836,5 30.53 €
03089-0640041Dstainless steel1.4404blastednickel-plated4M8x11838,515613410131715,5 29.10 €
03089-0641051Dstainless steel1.4404blastednickel-plated5M10x12143,517715513171,3412,5 27.63 €
03089-0642061Dstainless steel1.4404blastednickel-plated6M12x1,52551,720817614191,8714,5 32.63 €
03089-0643081Dstainless steel1.4404blastednickel-plated8M16x1,53368261023819242,31535 44.46 €
03089-0644101Dstainless steel1.4404blastednickel-plated10M20x1,533742812251022302,81530 53.25 €
03089-0644121Dstainless steel1.4404blastednickel-plated12M20x1,533782814251222302,81539 73.16 €
03089-0645161Dstainless steel1.4404blastednickel-plated16M24x240963218281627363,22040 87.10 €
03089-1749031Dstainless steel1.4404blastedbright3M6x0,751431,5125103,58100,836,5 30.53 €
03089-1740041Dstainless steel1.4404blastedbright4M8x11838,515613410131715,5 29.10 €
03089-1741051Dstainless steel1.4404blastedbright5M10x12143,517715513171,3412,5 27.63 €
03089-1742061Dstainless steel1.4404blastedbright6M12x1,52551,720817614191,8714,5 32.63 €
03089-1743081Dstainless steel1.4404blastedbright8M16x1,53368261023819242,31535 44.46 €
03089-1744101Dstainless steel1.4404blastedbright10M20x1,533742812251022302,81530 53.25 €
03089-1744121Dstainless steel1.4404blastedbright12M20x1,533782814251222302,81539 73.16 €
03089-1745161Dstainless steel1.4404blastedbright16M24x240963218281627363,22040 87.10 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83