norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:

Stainless steel 1.4305.

Version:Bright.Note:The mandrel collet is used in small bores (through holes or blind holes) to position and clamp workpieces. The clamping movement is controlled from below, manually or automated via pneumatics or hydraulics
The mandrel OD can be ground to the desired size. The locating hole in the workpiece should have an H7 tolerance.

D min. = smallest permissible diameter to which "D" may be ground.

- applicable for holes from Ø5 to Ø12.5 mm
- compact design, small installation space
- simple handling
- mounting in any position
- different installation types possible
- large area pressure protects the workpiece surface
- individually adaptable to the diameter
Technical data:The max. tensile force kN given in the table refers to the D4 tie rod.Assembly:If required, diameter D can be adapted to suit the diameter being held. In this case, expand the mandrel ca. 0.2 mm (clamping travel) over the required diameter by fastening the tie rod (cross-headed pan-head screw) with the hex nut provided. Grind the OD of the mandrel collet to suit the ID of the workpiece bore.Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03157-11 Mandrel collet for small bores for automated clamping 218 kB

Drawings

Mandrel collet for small bores for automated clamping

Item selection/filter

Order No.FormD

D
min.
D1D2D3D4HH1LL1L2SW1Clamping
force
max. kN
Tractive force
max. kN
CADAcc.PriceOrder
03157-11-06080A86106M6M312,52,5106862,6- 32.69 €
03157-11-08100A108128M8M41531281383,9- 34.24 €
03157-11-10125A12,51012,510M10M519312815108,5- 35.29 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83