norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:

Grip and push button 1.4305 stainless steel.
Pin 1.4305 stainless steel.
Balls 1.4125 stainless steel.
Spring and hanger 1.4310 stainless steel wire.

Version:Bright.Note:Ball lock pins are used for easy fastening or joining of components.
The two balls are disengaged by pressing the push button and the pin can be slipped into holes in the workpieces. When the push button is released, the balls lock the connection securely.

Shear force double shear (F) = S · τ aB max.

The values given for the shear force are the theoretical breaking load.
These are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.

The load values have been calculated in accordance with DIN 50141. Each user must determine individually whether the ball lock pin is suitable for the respective application.

Different materials in which the ball lock pins are used, weather conditions and wear can influence the determined values.
Advantages:Wide connections possible.
The pin length does not need to be coordinated with the component width.
On request:Other pin lengths.Accessory:Locating bushes for ball lock pins with head-end lock 03425.Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03415-10_B Ball lock pins with head-end lock and stainless steel bracket 224 kB

Drawings

Ball lock pins  with head-end lock and stainless steel bracket

Item selection/filter

Order No.FormD

D1D2D3D4D5LL1L2L3L4L5SWReceiving
hole
H11
Shearing force
double shear
max.kN
CADAcc.PriceOrder
03415-10-101205050B11,555,51018,31,53472534,616,65011510 23.69 €
03415-10-101205100B11,555,51018,31,53972534,616,610011510 24.48 €
03415-10-101205150B11,555,51018,31,531472534,616,615011510 24.63 €
03415-10-101206050B11,566,851018,323472534,616,65011614 24.18 €
03415-10-101206100B11,566,851018,323972534,616,610011614 25.01 €
03415-10-101206150B11,566,851018,3231472534,616,615011614 25.21 €
03415-10-101508100B15,589,513,52433,596,53346,722,710015826 25.99 €
03415-10-101508150B15,589,513,52433,5146,53346,722,715015826 26.48 €
03415-10-101508200B15,589,513,52433,5196,53346,722,720015826 27.09 €
03415-10-101510100B15,5101213,52443,596,53346,722,7100151040 26.83 €
03415-10-101510150B15,5101213,52443,5146,53346,722,7150151040 27.72 €
03415-10-101510200B15,5101213,52443,5196,53346,722,7200151040 28.21 €
03415-10-102112150B221214,520334,53,5146,539,559,330,3150211257 30.74 €
03415-10-102112200B221214,520334,53,5196,539,559,330,3200211257 31.81 €
03415-10-102112250B221214,520334,53,5246,539,559,330,3250211257 32.45 €
03415-10-102116150B22161920336,5414639,559,330,31502116100 33.56 €
03415-10-102116200B22161920336,5419639,559,330,32002116100 35.42 €
03415-10-102116250B22161920336,5424639,559,330,32502116100 36.46 €

Other items in this category

My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83