norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionProduct description:Push button latches are used for replacing and locking fixtures or hatches quickly and easily.
Toolless clamping shortens setup times.
Material:Housing and push button stainless steel.Version:Housing and push button bright.Note:Form A for plate thickness 3 to 10 mm.
Form B for plate thickness 3 to 27 mm.

A gap of more than 0.1 mm appears between the plates if the retaining force is exceeded.
Type of operation:Press the latch over the clamping pin without pressing the knob. The latch is now locked.
To release, press the button and pull the latch off.
Application:Mounting option A in combination with spacer rings, for plate thickness 3 to 10 mm.
Mounting option B for plate thickness 10 to 27 mm.
Attention:The specified pull-out forces apply only in combination with clamping pin 03192-25.Accessory:Spacer rings 03192-20.
Clamping pins 03192-25.
Drawing reference:
1) plate
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03192-15_A Push button latches, stainless steel with stainless steel head 273 kB

Drawings

Push button latches, stainless steel with stainless steel head

Item selection/filter

Order No.FormVersion 1D

D1D2D3HH1H2LMSWTHolding
force
N
Clamping
force
N
Shearing force
kN
Pullout force F
kN
Temperature
resistance
CADAcc.PriceOrder
03192-15-11Awith head61932112315,58,59,5M16X117310061,10,25≤180 °C 41.64 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83