norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:High-performance ceramic, Cerazur.Version:GroundNote:Form A locating pins are used to position workpieces and fixture parts in reamed holes.
The flattened Form C can be used to bridge tolerances in hole spacing or to secure the part to be positioned in one direction only. The Form A locating pins can also be used as limit stops or fixture feet.
Advantages:Cerazur is extremely impact and bend resistant. The basis of this material is zirconium oxide. It is a composite metal-ceramic material.Drawing reference:
Form A and B: cylindrical locating pin
Form C and D: flattened locating pin
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 02020-01 Locating pins ceramic similar to DIN 6321 194 kB

Drawings (total overview)

Locating pins ceramic similar to DIN 6321

Locating pin ceramic, similar to DIN 6321, Form A

More information

Drawings

Locating pin ceramic, similar to DIN 6321, Form A

Item selection/filter

Order No.FormD1

D2HH1H2H3CADAcc.PriceOrder
02020-01-10607A64760,64 83.79 €
02020-01-10612A641260,64 96.61 €
02020-01-10810A861090,96 101.53 €
02020-01-10816A861690,96 114.36 €
02020-01-11010A1061090,96 101.53 €
02020-01-11018A1061890,96 122.25 €
02020-01-11210A1261090,96 104.49 €
02020-01-11218A1261890,96 129.15 €
02020-01-11613A16813121,28 133.09 €
02020-01-11622A16822121,28 169.56 €

Locating pin ceramic, similar to DIN 6321, Form B

More information

Drawings

Locating pin ceramic, similar to DIN 6321, Form B

Item selection/filter

Order No.FormD1

D2HH1H2H3CADAcc.PriceOrder

Locating pin ceramic, similar to DIN 6321, Form C

More information

Drawings

Locating pin ceramic, similar to DIN 6321, Form C

Item selection/filter

Order No.FormBD1

D2HH1H2H3CADAcc.PriceOrder
02020-01-30607C164760,64 103.51 €
02020-01-30612C1641260,64 124.21 €
02020-01-30810C1,6861090,96 126.18 €
02020-01-30816C1,6861690,96 177.45 €
02020-01-31010C2,51061090,96 128.14 €
02020-01-31018C2,51061890,96 161.67 €
02020-01-31210C2,51261090,96 133.09 €
02020-01-31218C2,51261890,96 170.55 €
02020-01-31613C3,516813121,28 173.49 €
02020-01-31622C3,516822121,28 218.86 €

Locating pin ceramic, similar to DIN 6321, Form D

More information

Drawings

Locating pin ceramic, similar to DIN 6321, Form D

Item selection/filter

Order No.FormBD1

D2HH1H2H3CADAcc.PriceOrder
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83