norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Controls for lifting columns
85300-10

Controls for lifting columns

go back

Item description/product images

DescriptionNote:Controls to operate lifting columns 85300.
Up to two drives can be connected to the controls. The controls can be operated by a hand switch with LCD display 85300-15-01.Two controls can be connected together with connection cable 85300-10-91X1000 so that four lifting columns can be driven synchronously.
On request:Power supply cable (Swiss version).
Power supply cable (UK version).
Power supply cable (Japanese version).
Power supply cable (USA version).
Accessory:Connection cable 85300-10-91X1000
Power supply cable 85300-10-92X1800
Hand switch with LCD display 85300-15-1
Hand switch drawer 85300-15-91
Drawing reference:
1. Manual switch port
2. Interface for sensors
3. Motor port 2
4. Motor port 1
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 85300-10 Controls for lifting columns 170 kB
 Technical information for the electrically adjustable, aluminium lifting columns 85300 594 kB

Drawings

Controls for lifting columns

Item selection/filter

Order No.

ItemVersion 1CADAcc.PriceOrder
85300-10-90Control- 391.43 €
85300-10-91X1000Connecting Cable- 13.96 €
85300-10-92X1800Power supply cableEU 9.76 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83